Controllers MELSEC iQ-R Series Product features -I/O-
I/O module
Digital I/O modules are the senses of the automation system and provide an interface of various processes to the controller. Devices such as switches, indicator lamps, and sensors can be easily connected to the control system. The MELSEC iQ-R Series I/O modules have enhanced functions compared with the existing Series, one module can support various applications, reducing implementation and maintenance costs.
Modules can be selected according to requirements such as ease of wiring, number of points and characteristics of devices to be connected.
Input <sup> DC input </sup> <sup> + : Positive common - : Negative common +/- : Positive/negative
common shared </sup>
24 V DC
5/12 V DC
High-speed 5 V DC
RX61C6HS
40-pin connector
32 points +/-
Diagnostic functions 24 V DC
RX40NC6B
Screw terminal block
16 points -
Safety functions 24 V DC
RX40NC6S-TS
Spring-clamp terminal block
Single wiring: 16
points; Double
wiring: 8 points −
AC input
100 to 240 V AC
RX28
Screw terminal block
8 points
Output <sup> Transistor output </sup>
Sink type 12/24 V DC, 0.5 A/point
Sink type 12/24 V DC, 0.2 A/point
RY41NT2P-TS
Spring-clamp terminal block
32 points
RY41NT2P
40-pin connector
32 points
RY42NT2P
40-pin connector (2x)
64 points
Source type 12/24 V DC, 0.5 A/point
Source type 12/24 V DC, 0.1 A/point
RY41PT1P-TS
Spring-clamp terminal block
32 points
RY41PT1P
40-pin connector
32 points
RY42PT1P
40-pin connector (2x)
64 points
High-speed, sink type 5/12/24 V DC, 0.2 A/point
RY41NT2H
40-pin connector
32 points
High-speed, source type 5/12/24 V DC, 0.2 A/point
RY41PT2H
40-pin connector
32 points
Diagnostic functions, source type 24 V DC, 0.5 A/point
RY40PT5B
Screw terminal block
16 points
Safety functions, source type
24 V DC, 2 A/point
RY48PT20S-TS
Spring-clamp terminal block
Single wiring: 8 points
Double wiring: 4 points
Relay output
Triac output
100 to 240 V AC, 0.6 A/point
RY20S6
Screw terminal block
16 points
I/O combined <sup> DC input, transistor output </sup> <sup> +/- : Positive/negative
common shared </sup>
24 V DC Sink type 12/24 V DC, 0.2 A/point
RH42C4NT2P
40-pin connector (2x)
32 points +/-