BACnet® is a data communications protocol for building automation and control networks. It is utilized extensively in the building automation industry to allow the products of different manufacturers to communicate using a common protocol. The MELSEC iQ-R Series BACnet module supports the control of various automated building systems such as lighting control, HVAC and building security management. It realizes lower hardware costs, and improves the communications and maintenance between these different control systems.
The MELSEC iQ-R Series BACnet module enables up to 4000 I/O object instances to be registered. It can monitor up to 10,000 points (RDMONB function), realizing large-scale automated building control systems capable of simultaneously managing many different devices such as sensors and drive equipment. It can be used in two modes, either controlling automated building devices as a BACnet® controller or managing/monitoring multiple controllers as a workstation.
Maintenance can be improved by enabling the backup of property values when power is lost to the control system. The MELSEC iQ-R Series BACnet module is equipped with MRAM memory for saving property values during power failures. By ensuring that data values are saved immediately before a power failure, recovery time and system maintenance are minimal. Property values are stored permanently, ensuing that values are not cleared automatically and realizing a reduction in downtime, which reduces maintenance costs.
BACnet module specifications
Item | RJ71BAC96 |
---|---|
Transmission specifications | |
Transmission rate (bps) | 100M/10M |
Communication mode | Full-duplex/half-duplex |
Transmission method | Base band |
Maximum segment length (m) | 100 (distance between switching hub and node) |
IP version | IPv6/IPv4 |
BACnet®*1 specifications (number of registrations capable) | |
Input/output objects*2 | 4000 Instance |
CA objects | 300 Instance |
SC objects | 100 Instance |
TL objects | 200 Instance |
NC objects | 50 Instance |
BDABR | 2176 points in total |
BDABW | |
RDMONB | 10000 points in total |
RCOVB | |
REVTB |