EtherNet/IP™ is an open and global industrial network that adopts CIP™ (Common Industrial Protocol) to standard Ethernet. Widely used in the United States, EtherNet/IP™ and CIP™ technologies are managed by ODVA®, Inc.
EtherNet/IP™ module operates as a scanner, and supports both standard EtherNet/IP™ and tag communications. This enables simultaneous connection between sensors, actuators and programmable controllers with one module.
EtherNet/IP™ scanner module specifications
Item | RJ71EIP91 |
---|---|
Class 1 communications | |
Communication format | Standard EtherNet/IP™, tag communications |
Number of connections*1 | Standard EtherNet/IP™: 256, Tag communications: 256 |
Communication data size (byte) | 1444 (per connection) |
Connection type | Point-to-point, multicast |
RPI (communication cycle) | 0.5...60000 ms |
Class 3 communications | |
Communication format | Standard EtherNet/IP™ |
Number of connections | Server: 256*1, Client: None |
Communication data size (byte) | 1414 (per connection) |
Connection type | Point-to-point |
UCMM communications | |
Communication format | Standard EtherNet/IP™ |
Number of connections (number of simultaneous executions) | Server: 96, Client: 32 |
Communication data size (byte) | 1414 |
Connection type | Point-to-point |