Factory Automation

Controllers MELSEC iQ-R Series Product features -Temperature input module, Temperature control module-

Temperature input module, Temperature control module

The temperature input module is ideal for temperature measurement and the temperature control module is for applications requiring highly stable and responsive temperature control. The modules include thermocouple, RTD input types and temperature control modules which are available with or without heater disconnection detection.

Temperature input<sup>Temperature input module</sup>

Thermocouple input: 8-channel

RTD input: 8-channel

Temperature/micro voltage input<sup>Temperature/micro voltage input module</sup>

Thermocouple/RTD/micro voltage/resistance input: 4 channels

Temperature control<sup>Temperature control module</sup>

Without heater disconnection detection

Thermocouple input: 2-channelThermocouple/RTD input (shared):
2-channel

Thermocouple input: 2-channelThermocouple/RTD input (shared):
2-channel

RTD input: 4-channel

RTD input: 4-channel

With heater disconnection detection

Thermocouple input: 2-channelThermocouple/RTD input (shared):
2-channel

RTD input: 4-channel