Factory Automation

Controllers MELSEC iQ-R Series Product features -Temperature input module, Temperature control module-

Specifications

Temperature input<sup>Temperature input module specifications</sup>

Item R60TD8-G R60RD8-G
Number of analog input channels 8 8
Cold junction temperature compensation accuracy (°C) ±1.0 -
Usable thermocouple B, R, S, K, E, J, T, N -
Usable RTD - Pt100, JPt100, Ni100, Pt50
Resolution (°C) B, R, S, N: 0.3
K, E, J, T: 0.1
0.1
Conversion speed (ms/channel) 30 10
Channel isolation Transformer isolation Transformer isolation
Disconnection detection
Output
Measured temperature value (16-bit signed binary data) -2700…18200 -2000…8500
Scaling value (16-bit signed binary data)
External interface*1
40-pin connector

Temperature/micro voltage input<sup>Temperature/micro voltage input module specifications</sup>

Item R60TRD4-GNEW
Number of analog input channels 4
Usable thermocouple B, R, S, N, K, E, J, T
Usable RTD Pt100, JPt100, Pt1000, Ni100, Pt50
Micro voltage input (mV) -100…100 DC
Resistance input (Ω) 0…500, 0…4000, 0…16000
Conversion speed (ms/4 channels) 40
Channel isolation Digital isolator isolation, transformer isolation
Disconnection detection
Resolution
RTD (°C) 0.025/0.1
Thermocouple (°C) B, R, S, N, 0.3, K, E, J, T, 0.1
Micro voltage (µV) 4
Resistance (Ω) 0…500:0.015625, 0…4000:0.125, 0…16000:0.5
Digital output value
RTD 16-bit signed binary: -2000…8500
32-bit signed binary: -200000…850000
Thermocouple (16-bit signed binary) -2700…18200
Micro voltage (16-bit signed binary) -25000…25000
Resistance (16-bit signed binary) 0…32000
External interface
18-point screw terminal block

Temperature control<sup>Temperature control module specifications</sup>

Item R60TCTRT2TT2-TS R60TCTRT2TT2 R60TCRT4-TS R60TCRT4
Number of analog input channels 4*2 4
Usable thermocouple B, R, S, K, E, J, T, N, U, L, PLⅡ, W5Re/W26Re -
Usable RTD Pt100, JPt100 Pt100, JPt100
Sampling cycle (ms/4CH) 250, 500 250, 500
Control output cycle (s) 0.5…100 0.5…100
Input impedance (Ω) 1M 1M
Input filter (0: Input filter OFF) (s) 0…100 0…100
Sensor correction value setting (-(full scale of input range)) to full scale of input range
Operation at a sensor input disconnection Upscale processing
Temperature control method PID ON/OFF pulse or two-position control
Indication accuracy*3
Ambient temperature 25 ± 5 °C Full scale × (±0.3 %) Full scale × (±0.3 %)
Ambient temperature 0…55 °C Full scale × (±0.7 %) Full scale × (±0.7 %)
PID constants range
PID constants setting Setting by auto tuning is available.
Proportional band (P) 0 (0.0)…full scale of input range (depending on the decimal point position) (0: Two-position control)
Integral time (I) (s) 0…3600 (Set 0 for P control and PD control.)
Derivative time (D) (s) 0…3600 (Set 0 for P control and PI control.)
Transistor output
Output signal ON/OFF pulse ON/OFF pulse
Rated load voltage (V DC) 10…30 10…30
Maximum load current 0.1 A/point
0.4 A/common
0.1 A/point
0.4 A/common
Maximum inrush current 0.4 A, 10 ms 0.4 A, 10 ms
External interface*1
Spring-clamp terminal block - -
18-point screw terminal block - -
Item R60TCTRT2TT2BW R60TCRT4BW
Number of analog input channels 4*2 4
Usable thermocouple B, R, S, K, E, J, T, N, U, L, PLⅡ, W5Re/W26Re -
Usable RTD Pt100, JPt100 Pt100, JPt100
Sampling cycle (ms/4CH) 250, 500 250, 500
Control output cycle (s) 0.5…100 0.5…100
Input impedance (Ω) 1M 1M
Input filter (0: Input filter OFF) (s) 0…100 0…100
Sensor correction value setting (-(full scale of input range)) to full scale of input range
Operation at a sensor input disconnection Upscale processing
Temperature control method PID ON/OFF pulse or two-position control
Heater disconnection detection
Indication accuracy*3
Ambient temperature 25 ± 5 °C Full scale x (±0.3 %) Full scale x (±0.3 %)
Ambient temperature 0…55 °C Full scale x (±0.7 %) Full scale x (±0.7 %)
PID constants range
PID constants setting Setting by auto tuning is available.
Proportional band (P) 0 (0.0)…full scale of input range (depending on the decimal point position) (0: Two-position control)
Integral time (I) (s) 0…3600 (Set 0 for P control and PD control.)
Derivative time (D) (s) 0…3600 (Set 0 for P control and PI control.)
Transistor output
Output signal ON/OFF pulse ON/OFF pulse
Rated load voltage (V DC) 10…30 10…30
Maximum load current 0.1 A/point
0.4 A/common
0.1 A/point
0.4 A/common
Maximum inrush current 0.4 A, 10 ms 0.4 A, 10 ms
External interface*1
18-point screw terminal block (2x) (2x)
  • *1.For applicable options, please refer to the relevant product manual.
  • *2.For channel 1 and channel 2, either thermocouple input or RTD input can be selected.
  • *3.The accuracy is calculated using the following formula. Please refer to the “MELSEC iQ-R Temperature Control Module User's Manual (Startup) (SH-081535ENG).” (Only when it is not affected by noise.)
    Accuracy (°C) = (indication accuracy) + (cold junction temperature compensation accuracy)