Product Features Servo System Controller
This Motion module is a high-performance module compatible with open integrated networking CC-Link IE TSN.
By connecting the high-performance, industry leading servo amplifiers MELSERVO-J5 series via CC-Link IE TSN, high-speed and high-precision motion control can be achieved.
- Connects to various modules such as servo amplifiers and I/O modules via CC-Link IE TSN. This connectivity allows you to configure a servo system more flexibly.
- Supports a consistent engineering environment that is capable of handling tasks ranging from system design to debugging and maintenance.
[MELSEC iQ-R Series Motion module RD78GH/RD78G]
- Motion modules are designed with a multi-core processor, and can be programmed to enable various types of control, such as positioning, synchronous, cam, speed, and torque control.
- Linear interpolation can be easily performed simply by inputting positioning data using the PLCopen ® Motion Control FB.
- Control load distribution among PLC CPUs and Motion modules is possible: the PLC CPUs execute machine control and the Motion modules execute motion control.
[MELSEC iQ-F Series Motion module FX5-80SSC-G/FX5-40SSC-G]
- Performs advanced motion control, such as positioning, synchronous, cam, and speed-torque control.
- Connects remote I/O modules and FR-A800-GN inverters via CC-Link IE TSN. The data of these devices can be read/written by a CPU module.
- The existing projects of the iQ-F Simple Motion module (previous model) can be reused. This enables reduction in program development time.