Factory Automation

Product Features G-code Control Function

G-code Control function

G-code control

A G-code program is analyzed and executed by a Motion controller.
G-code control is applied to various types of trajectory control such as drawing and cutting by a simple machine tool.
G-code control is available by additionally installing the G-code control add-on library (additional charge).

Features

  • G-code programs can be edited on GOT and transmitted between GOT and a Motion CPU.
  • Up to 16 axes can perform G-code control. (Simultaneous interpolation: Up to 4 axes)
  • It is possible to switch between control by a servo program and by a G-code program.
  • G-code control can be combined with other functions in Motion CPU such as Motion SFC program and synchronous control.
  • A G-code program, which is in text format, can be edited with a generic editor.
  • FTP transfer function allows transmission of data via a CC-Link IE compatible Ethernet interface module.
Features
  • (Note-1): USB memory can be connected only to GOT2000.

Applications

Processing with tool radius compensation

A plywood is processed precisely.

A plywood is processed precisely.

Processing with tool radius compensation

Burrs on the surface are removed.

Burrs on the surface are removed.

Processing with normal line control

The outline is sealed at a constant speed.

The outline is sealed at a constant speed.

[Applications]

  • Metal processing
  • Wood processing
  • Plastic processing
  • Various other material processing

Functions

Automatic corner override
Reduces the load on the tool during inside corner cutting by automatic deceleration.

Automatic corner override

Tool radius compensation
Compensates the path only for an amount of the tool radius.

Tool radius compensation

Normal line control
Controls the rotation of a rotating axis (C-axis) so that the tool is always in the normal direction.

Normal line control

Program development environment

A G-code program can be edited with a generic editor/GOT2000/CAD data conversion.

  • Creating a G-code program with a generic editor
    A G-code program is created in text format.
    A generic editor can be used to create a new program or edit a program.
Creating a G-code program with a generic editor
  • Editing G-code Programs on GOT2000
    G-code programs can be edited on GOT without a personal computer.
●Editing G-code Programs on GOT2000 ZOOM
  • Conversion from CAD Data into G-code
    CAD data in DXF format is converted into a G-code program, and then the program is exported as G-code text data.
●Conversion from CAD Data into G-code
  • (Note-1): Contact your local sales office for the CAD conversion tool.
     In addition to conversion, it allows you to change the order of drawing.In order to edit the CAD data, CAD editing software is required.

Parameter

Parameter

Set "G-code control axis parameter" to execute G-code control.
The parameter includes setting items such as:

  • Axis name (selected from X,Y,Z,A,B,C,U,V, or W)
  • Linear axis or Rotation axis selection
  • Fast forward speed

Combination of G-code Control and Synchronous Control

Trajectory with G-code control only

Trajectory with G-code control only

Trajectory with G-code control + conveyor axis

Trajectory with G-code control + conveyor axis

The G-code control axes can draw a true circle on a workpiece as the drawn trajectory is taking into account of the moving amount by the conveyor axis.

Combination of G-code Control and Synchronous Control

G-code list

Name G-code
Positioning G00
Linear interpolation G01
Circular interpolation G02, G03
Dwell G04
Exact stop check G09, G61
Polar coordinate interpolation G12.1, G13.1
Plane selection G17, G18, G19
Tool radius compensation G38, G39, G40, G41, G42
Normal line control G40.1, G41.1, G42.1
Tool length compensation G43, G44, G49
Local coordinate system setting G52
Basic machine coordinate system selection G53
Work coordinate system selection G54, G55, G56, G57, G58, G59
Name G-code
High-accuracy control G61.1
Automatic corner override G62
Cutting mode G64
Program coordinate rotation G68, G69
Absolute value command G90
Incremental value command G91
Override Specified with device
FIN signal wait function G-code control device
Single block G-code control device
Subprogram control M98, M99
Variable command Common variable
Operation command =, +, -, *, /, SIN, COS, TAN, SQRT, ABS, etc.
Control command IF - GOTO
IF - THEN - ELSE - ENDIF
WHILE - DO - END

Operating system software add-on library

Product name Model Contents
R64MTCPU R32MTCPU R16MTCPU
Operating system software add-on library
(G-code control add-on library)
Gcode_Ctrl (Note-1)
SW10DND-GCD01 USB key (Number of licenses: 1)
SW10DND-GCD05 USB key (Number of licenses: 5)
SW10DND-GCD10 USB key (Number of licenses: 10)
SW10DND-GCD20 USB key (Number of licenses: 20)
SW10DND-GCD50 USB key (Number of licenses: 50) (Note-2)
  • (Note-1): Contact your local sales office for the G-code control add-on library.
  • (Note-2): When requesting more than 50 licenses, contact your local sales office.

[G-code Control Add-on Library Packing List]

  • USB key (for license activation)
  • Before Using the Product
  • License Certificate
  • End-User Software License Agreement

Related Link