Geared Motors Parallel shaft type Model name configurations

GM-S, GM-SP Series (for uniform loads)
GM-S Series (0.1~0.4kW)

- * The single-phase motors are designed only for indoor use.
GM-SP Series (0.75~2.2kW)

GM-D, GM-DP Series (for medium loads)
GM-D Series (0.4kW)

- *1DD Series is designed for frequent heavy loads
- *23.7-kW models with a gear ratio of 1/120, 5.5-kW models with gear ratios of 1/60 to 1/120 and 7.5-kW models with gear ratios of 1/45 to 1/90 of vertical type (V) can be manufactured.
Models with other gear ratios are available in flange and vertical type. (The oil filler plug and the air breather are replaced with each other.)
GM-DP Series (0.75~7.5kW)

- *3DDP Seriesis designed for frequent heavy loads
- *43.7-kW models with a gear ratio of 1/120, 5.5-kW models with gear ratios of 1/60 to 1/120 and 7.5-kW models with gear ratios of 1/45 to 1/90 of vertical type (V) can be manufactured.
Models with other gear ratios are available in flange and vertical type. (The oil filler plug and the air breather are replaced with each other.)
GM-LJP Series (for medium loads)
GM-LJP Series (11~37kW))

- *5LLJP Series is designed for frequent heavy loads.
- *622-kW models with a gear ratio of 1/45 and 30-kW or more models with brakes are not available.
GM-J2 Series (for uniform loads)
GM-J2 Series (25~90W)