Inverters-FREQROL-D800 Series Model Configuration

Lineup

Voltage class and applicable capacity
Model*4 | Power supply / voltage class | Rated capacity | 0.1 | 0.2 | 0.4 | 0.75 | 1.5 | 2.2 | 3.7 | 5.5 | 7.5 | 11 | 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FR-D820-[]K-[] | Three-phase 200 V | Rated current | 008 | 014 | 025 | 042 | 070 | 100 | 165 | 238 | 318 | 450 | 580 |
● | ● | ● | ● | ● | ● | ● | ● | ● | ○ | ○ | |||
FR-D840-[]K-[] | Three-phase 400 V | Rated current | - | - | 012 | 022 | 037 | 050 | 081 | 120 | 163 | 230 | 295 |
● | ● | ● | ● | ● | ● | ● | ○ | ○ | |||||
FR-D820S-[]K-[] | Single-phase 200 V | Rated current | 008 | 014 | 025 | 042 | 070 | 100 | - | - | - | - | - |
● | ● | ● | ● | ● | ● | ||||||||
FR-D810W-[]K-[] | Single-phase 100 V | Rated current | 008 | 014 | 025 | 042 | - | - | - | - | - | - | - |
● | ● | ● | ● |
●: Released, ○: To be released
- *1: Double voltage rectification / 200 V output
- *2: “0.1K-008” means “0.1 kW, 0.8 A”, and “15K-580” means “15 kW, 58.0 A”.
- *3: Conforming to IEC 60721-3-3:1994 3C2/3S2
- *4: The first □ indicates the inverter capacity, and the second □ represents the rated current.