Inverters-FREQROL-E Series -FREQROL-E800- Wide range of applications

Wide range of applications
The extended range of capacities and dimensions supports various applications.

Supporting various systems and environments E800E800-EE800-SCE
Expanded capacity range
The product line of three-phase 200/400 V class inverters now includes up to 22K models. The capacity range is expanded as compared to the preceding FR-E700 inverters.
Inverter power specifications
Three-phase 200/400/575 V and single-phase 200/100 V inverters support a wider range of motor power specifications.
(Three-phase 200/400/575 V motors can be driven.)
Improved environmental resistance
Various applications are supported by allowing for corrosive environments or a wide range of surrounding air temperatures.
- Surrounding air temperatures between -20°C and 60°C*1 are supported. (-10°C to +50°C for the FR-E700)
- Inverters with circuit board coating (IEC60721-3-3:1994 3C2/3S2)*2 are available for improved environmental resistance.
*1Derating required for 50°C or higher
*2Coated model (-60/-06) only.

Conveyor

Water treatment plant

Painting line
Effective solution for downsizing equipment E800E800-EE800-SCE
Multiple rating
For the three-phase input model, two rating types of different rated current and permissible load can be selected by setting parameters. The choice of inverters is widened for intended applications of users.
When users select the LD rating for light duty applications, inverters with smaller capacities can be used as compared to the FR-E700 series inverters. For example, when the LD rating (light duty) is selected for a 22K inverter, the inverter can drive a motor with a capacity up to 30 kW.
| Load | Rating | Overload current rating |
|---|---|---|
| Light duty | LD rating | 120% 60 s, 150% 3 s (inverse-time characteristics) at surrounding air temperature of 50℃ |
| Normal duty | ND rating | 150% 60 s, 200% 3 s (inverse-time characteristics) at surrounding air temperature of 50℃ |

Building water pumps
Optimizing the layout inside the enclosure E800E800-EE800-SCE
Flexible installation
When the surrounding air temperature is 40°C or less, multiple inverters can be installed side-by-side. Users can select the most suitable layout for the intended installation area.

Side-by-side installation

Slicer
Enabling installation in various environments E800E800-EE800-SCE
IP66/IP67 model (400 V class: 0.75K to 3.7K)
Installation outside of the enclosure enables installation closer to machines (FR-E806). Since the inverter is compatible with hostile environments such as high humidity and dusty environments, users can easily install the inverter near the machine or in available spaces.
It is possible to reduce line noise by shortening the wiring length between the inverter and the motor.

Automotive production line
Improving productivity with shorter tact time by the enhanced
regeneration function
E800E800-EE800-SCE
Built-in brake transistor
With the enhanced power regeneration capability (brake duty: 100% max.), deceleration time can be shortened.*3
*3For 200 V class 0.4K and 0.75K models, the brake duty is 30% ED maximum when the lowest resistance value is used. The brake resistor must have a sufficient capacity to consume the regenerative power.
For 200 V class 0.1K and 0.2K models, brake transistors are not built in.
Increased excitation deceleration
When the increased magnetic excitation deceleration function is used, the motor consumes the regenerative power and the deceleration time can be reduced without using a brake resistor.
The tact time can be reduced for a transfer line or the like.

Automated warehouse

Airport baggage conveyor