Inverters-FREQROL-E Series -FREQROL-E800- The FR-E846 inverters with highly protective structure (IP66/IP67)
Addition of the FR-E846 inverters with highly protective structure (IP66/IP67)
IP66/IP67 compatible highly protective structure that saves cost
and time for introduction and enables installation suitable for field use
Reducing cost and time for introduction
Since the inverter is compatible with hostile environments such as high humidity and dusty environments, users can easily install the inverter near the machine or in available spaces. By installing the inverter outside of the enclosure, the enclosure design becomes easier in terms of countermeasures against heat, and the enclosure is downsized as well.
Components designed for dustproof and waterproof performance E800 E800-E E800-SCE
Installation directly next to machinery
IP66 and IP67 are ratings of the protection level against water and dust, defined by the International Electrotechnical Commission (IEC). The product is also UL Type 4X rated.
Supporting safety communication functions E800 E800-E E800-SCE
Safety communication model
Safety communication models support Ethernet-based safety communication protocols certified as compliant with international standards.
The safety control system on the existing network can be easily enhanced with less cost
| Model | CC-Link IE TSN Safety Communication |
PROFIsafe | CIP Safety |
|---|---|---|---|
| FR-E846-[]SCEPA | ● | ー | ● |
| FR-E846-[]SCEPB | ● | ● | ー |
●: Supported