Inverters-FREQROL-XC Series Combination
Combination in common bus
regeneration mode
200 V class
| Multifunction regeneration converter |
Dedicated stand-alone reactor |
|
|---|---|---|
| Model | Surrounding temperature rating |
FR-XCL-[ ]K |
| FR-XC-7.5K | 50℃/40℃ rating |
7.5 |
| FR-XC-11K | 11 | |
| FR-XC-15K | 15 | |
| FR-XC-18.5K-PWM | 22 | |
| FR-XC-22K | ||
| FR-XC-22K-PWM | 30 | |
| FR-XC-30K | ||
| FR-XC-37K FR-XC-37K-PWM |
37 | |
| FR-XC-55K FR-XC-55K-PWM |
55 | |
400 V class
| Multifunction regeneration converter |
Dedicated stand-alone reactor |
|
|---|---|---|
| Model | Surrounding temperature rating |
FR-XCL-H[ ]K |
| FR-XC-H7.5K | 50℃/40℃ rating |
7.5 |
| FR-XC-H11K | 11 | |
| FR-XC-H15K | 15 | |
| FR-XC-H18.5K-PWM | 22 | |
| FR-XC-H22K | ||
| FR-XC-H22K-PWM | 30 | |
| FR-XC-H30K | ||
| FR-XC-H37K FR-XC-H37K-PWM |
37 | |
| FR-XC-H55K FR-XC-H55K-PWM |
55 | |
| FR-XC-H75K FR-XC-H75K-PWM |
50℃ rating | 75 |
| 40℃ rating | 90 | |
| FR-XC-H160K FR-XC-H160K-PWM |
50℃ rating | 160 |
| 40℃ rating | 185 | |
| FR-XC-H220K FR-XC-H220K-PWM |
50℃ rating | 220 |
| 40℃ rating | 250 | |
| Multifunction regeneration converter |
Dedicated stand-alone reactor |
|
|---|---|---|
| Model | Surrounding temperature rating |
FR-MCB-H[ ] |
| FR-XC-H75K FR-XC-H75K-PWM |
50℃ rating | 150 |
| 40℃ rating | ||
| FR-XC-H160K FR-XC-H160K-PWM |
50℃ rating | 400 |
| 40℃ rating | ||
| FR-XC-H220K FR-XC-H220K-PWM |
50℃ rating | 400 |
| 40℃ rating | 800 | |
Combination in harmonic
suppression mode
200 V class
| Multifunction regeneration converter |
Dedicated stand-alone reactor |
|
|---|---|---|
| Model | Surrounding temperature rating |
FR-XCB-[ ]K |
| FR-XC-18.5K-PWM | 50℃/40℃ rating |
18.5 |
| FR-XC-22K | ||
| FR-XC-22K-PWM | 22 | |
| FR-XC-30K | ||
| FR-XC-37K FR-XC-37K-PWM |
37 | |
| FR-XC-55K FR-XC-55K-PWM |
55 | |
400 V class
| Multifunction regeneration converter |
Dedicated stand-alone reactor |
|
|---|---|---|
| Model | Surrounding temperature rating |
FR-XCB-H[ ]K |
| FR-XC-H18.5K-PWM | 50℃/40℃ rating |
18.5 |
| FR-XC-H22K | ||
| FR-XC-H22K-PWM | 22 | |
| FR-XC-H30K | ||
| FR-XC-H37K FR-XC-H37K-PWM |
37 | |
| FR-XC-H55K FR-XC-H55K-PWM |
55 | |
| FR-XC-H75K FR-XC-H75K-PWM |
50℃ rating | 75 |
| 40℃ rating | ||
| FR-XC-H160K FR-XC-H160K-PWM |
50℃ rating | 160 |
| 40℃ rating | ||
| FR-XC-H220K FR-XC-H220K-PWM |
50℃ rating | 220 |
| 40℃ rating | ||
| Multifunction regeneration converter |
Dedicated stand-alone reactor |
|
|---|---|---|
| Model | Surrounding temperature rating |
FR-MCB-H[ ] |
| FR-XC-H75K FR-XC-H75K-PWM |
50℃ rating | 150 |
| 40℃ rating | ||
| FR-XC-H160K FR-XC-H160K-PWM |
50℃ rating | 400 |
| 40℃ rating | ||
| FR-XC-H220K FR-XC-H220K-PWM |
50℃ rating | 400 |
| 40℃ rating | ||
Combination in power regeneration mode 2
200 V class
| Multifunction regeneration converter |
Dedicated stand-alone reactor |
|
|---|---|---|
| Model | Surrounding temperature rating |
FR-XCG-[ ]K |
| FR-XC-7.5K | 50℃/40℃ rating |
7.5 |
| FR-XC-11K | 11 | |
| FR-XC-15K | 15 | |
| FR-XC-18.5K-PWM | 22 | |
| FR-XC-22K | ||
| FR-XC-22K-PWM | 30 | |
| FR-XC-30K | ||
| FR-XC-37K FR-XC-37K-PWM |
37 | |
| FR-XC-55K FR-XC-55K-PWM |
55 | |
400 V class
| Multifunction regeneration converter |
Dedicated stand-alone reactor |
|
|---|---|---|
| Model | Surrounding temperature rating |
FR-XCG-H[ ]K |
| FR-XC-H7.5K | 50℃40℃ rating |
7.5 |
| FR-XC-H11K | 11 | |
| FR-XC-H15K | 15 | |
| FR-XC-H18.5K-PWM | 22 | |
| FR-XC-H22K | ||
| FR-XC-H22K-PWM | 30 | |
| FR-XC-H30K | ||
| FR-XC-H37K FR-XC-H37K-PWM |
37 | |
| FR-XC-H55K FR-XC-H55K-PWM |
55 | |
| FR-XC-H75K FR-XC-H75K-PWM |
50℃ rating | 75 |
| 40℃ rating | 90 | |
| FR-XC-H160K FR-XC-H160K-PWM |
50℃ rating | 132 |
| 40℃ rating | 160 | |
| FR-XC-H220K FR-XC-H220K-PWM |
50℃ rating | 185 |
| 40℃ rating | 220 | |
Combination matrix of FR-XCCP
and FR-XC(-PWM)
200 V class
| Multifunction regeneration converter |
Converter installation attachment for enclosure |
|---|---|
| Model | FR-XCCP[ ] |
| FR-XC-7.5K FR-XC-H7.5K |
01 |
| FR-XC-11K FR-XC-H11K |
|
| FR-XC-15K FR-XC-H15K |
02 |
| FR-XC-22K FR-XC-H22K |
03 |
| FR-XC-30K FR-XC-H30K |
|
| FR-XC-18.5K-PWM FR-XC-H18.5K-PWM |
|
| FR-XC-22K-PWM FR-XC-H22K-PWM |
Combination matrix of FR-XCCU
and FR-XC(-PWM)
400 V class
| Multifunction regeneration converter |
IP20 compatible attachment |
|---|---|
| Model | FR-XCCU[ ] |
| FR-XC-37K FR-XC-37K-PWM |
01 |
| FR-XC-H55K FR-XC-H55K-PWM |
|
| FR-XC-55K FR-XC-55K-PWM |
02 |
| FR-XC-H37K FR-XC-H37K-PWM |
03 |