Inverters-FREQROL Recommended products

Phase detection option
The FR-A8AVP converts the FR-A842 inverter into a high power factor converter. In combination with the FR-A8VPB-H, the FR-A8AVP can send phase and voltage information about the commercial power supply to an inverter connected to the FR-A842 converter. It is not possible to use any other plug-in option when the FR-A8AVP is installed on the FR-A842 converter. All terminal options become unusable too.
Phase detection transformer box
This is a stepdown transformer acquiring phase and voltage information about the power system to send to the FR-A842 converter.

Dedicated filter capacitor
This is a filter capacitor specifically made for the FR-A842 converter to improve its input power factor and reduce harmonics in the power supply.

Dedicated filter reactor
This is a filter reactor specifically made for the FR-A842 converter to improve its input power factor and reduce harmonics in the power supply.

Dedicated reactor for PWM control
This is a PWM control reactor specifically made for the FR-A842 converter.

Dedicated circuit parts for inrush current protection
This is an inrush current limit circuit kit specifically made for the FR-A842 converter.

■ Combination table