Factory Automation

MELSERVO-J5 Series Servo Amplifier Connectivity

Command Interface

CC-Link IE TSN

CC-Link IE TSN

The servo amplifiers receive commands (position/velocity/torque) from a CC-Link TSN-compatible controller at regular intervals through synchronous communication and drive the servo motors.
When combined with a Motion module or Motion Control Software, the servo amplifiers perform exact synchronous operation of axes and machines through high-speed, high-precision time synchronization.
The servo amplifiers support CiA® 402 drive profile and enable the profile mode (position/velocity/torque) and the positioning mode (point table).
When combined with the controllers supporting the profile mode, the servo amplifiers generate a positioning command to a target position, reducing loads of the controllers.

[CC-Link IE TSN-compatible]
MR-J5-G/MR-J5W_-G/MR-J5D_-G4

CC-Link IE TSN
  • *1The communication cycle of ≥ 31.25 μs is applicable when MR-J5-G/MR-J5D1-G4 are combined with RD78GH.

SSCNET III/H

CC-Link IE TSN

Replacement of the servo amplifiers in the existing system with MR-J5-B/MR-J5W_-B is possible, which enables the MELSERVO-J5 series servo system to be configured with the use of the existing programs of the servo system controller.
The parameter conversion function of the engineering software and "Transition from MELSERVO-J4 Series to J5 Series Handbook" are available to support the replacement.

CC-Link IE TSN

CC-Link IE Field Network Basic

CC-Link IE TSN

CC-Link IE Field Network Basic-compatible master stations such as an FX5U CPU module can control MR-J5-G/MR-J5D1-G4 servo amplifiers. The servo amplifier can be operated as a CANopen® device via a link device.
The profile mode (position/velocity/torque) and the positioning mode (point table) are supported.
MR-J5-G servo amplifiers can be connected to existing systems using MR-J4-GF.
In addition, MR-J5-G/MR-J5D1-G4 support the line topology. *1

  • *1When a device which does not support the line topology is used, the line/star mixed topology is applicable.
CC-Link IE Field Network Basic

General-Purpose Interface

General-purpose interface-compatible MR-J5-A servo amplifiers support pulse trains and analog input. The control mode can be switched between position/speed/torque control modes. When an open collector is used, both sink and source inputs are enabled.

General-Purpose Interface

EtherCAT®

Enhanced functions
EtherCAT®

EtherCAT®-compatible servo amplifiers are available, enabling higher-performance MR-J5 servo amplifiers with enhanced functions on the EtherCAT® system.
The servo amplifiers support the touch probe*2. (Latch accuracy: 1 μs)

[EtherCAT®-compatible]
MR-J5-G-N1/MR-J5-G-HSN1/MR-J5-G-RJN1/
MR-J5W_-G-N1/MR-J5D_-G4-N1

Communication specification CANopen over EtherCAT® (CoE)
Ethernet over EtherCAT® (EoE)
Safety over EtherCAT® (FSoE)
Drive profile CiA® 402
Communication cycle *1 125 μs, 250 μs, 500 μs,
1 ms, 2 ms, 4 ms, 8 ms
Control mode Cyclic synchronous position mode (csp)
Cyclic synchronous velocity mode (csv)
Cyclic synchronous torque mode (cst)
Profile position mode (pp)
Profile velocity mode (pv)
Profile torque mode (tq)
Homing mode (hm)
EtherCAT®
  • *1.The minimum communication cycle varies by the model type.
  • *2.For MR-J5-G-N1, use the servo amplifiers with firmware version C0 or later and manufactured in June 2021 or later.

EtherNet/IPTM

EtherNet/IP®

The MR-J5 servo amplifiers also support EtherNet/IPTM.
A high-speed, high-precision servo system can be configured with EtherNet/IPTM.

[EtherNet/IPTM-compatible]
MR-J5-G-HSN1/MR-J5-G-RJN1/MR-J5W_-G-N1/
MR-J5D_-G4-N1

Communication specification THE CIP NETWORKS LIBRARY Volume 1
Common Industrial Protocol (CIPTM)
THE CIP NETWORKS LIBRARY Volume 2
EtherNet/IPTM Adaptation of CIP
CIP SafetyTM *1
Drive profile CiA® 402
Communication cycle Select from 1 ms to 100 ms
Control mode Profile position mode (pp)
Profile velocity mode (pv)
Profile torque mode (tq)
Homing mode (hm)
EtherNet/IP®
  • *1.MR-J5W_-G-N1/MR-J5D2-G4-N1/MR-J5D3-G4-N1 will support CIP SafetyTM in the future.

Seamless Connectivity Between TCP/IP Devices and a Servo System

TCP/IP communication (information communication) can be mixed in the same line with the real-time control communications of CC-Link IE TSN.
CC-Link IE TSN device stations and TCP/IP devices can be connected on the same network, achieving a flexible and integrated network system.
Note that the TCP/IP devices must be connected after servo amplifiers and I/O modules.

Features of CC-Link IE TSN-Compatible Servo Amplifiers

Related Link