MELSERVO-JET Series Rotary Servo Motor Combinations

- Combinations of HK Series and Servo Amplifiers (200 V)
- Combinations of HK Series and Servo Amplifiers (400 V)
- Combinations of HG Series and Servo Amplifiers (200 V)
- Related Link
Combinations of HK Series and Servo Amplifiers (200 V) (Note 1)
◯: Supported
Rotary servo motor (Note 2) | Servo amplifier MR-JET- | ||||||||
---|---|---|---|---|---|---|---|---|---|
10G | 20G | 40G | 70G | 100G | 200G | 300G | |||
HK-KN |
40 × 40 | HK-KN053 | ![]() |
- | - | - | - | - | - |
HK-KN13 | ![]() |
- | - | - | - | - | - | ||
HK-KN1M3 | - | ![]() |
- | - | - | - | - | ||
60 × 60 | HK-KN23 | - | ![]() |
- | - | - | - | - | |
HK-KN43 | - | - | ![]() |
- | - | - | - | ||
HK-KN63 | - | - | - | ![]() |
- | - | - | ||
80 × 80 | HK-KN7M3 | - | - | - | ![]() |
- | - | - | |
HK-KN103 | - | - | - | - | ![]() |
- | - | ||
90 × 90 | HK-KN153 | - | - | - | - | - | ![]() |
- | |
HK-KN203 | - | - | - | - | - | ![]() |
- | ||
HK-KN202 | - | - | - | - | - | ![]() |
- | ||
HK-FN |
40 × 40 | HK-FN13 | ![]() |
- | - | - | - | - | - |
60 × 60 | HK-FN23 | - | ![]() |
- | - | - | - | - | |
HK-FN43 | - | - | ![]() |
- | - | - | - | ||
80 × 80 | HK-KN7M3 | - | - | - | ![]() |
- | - | - | 130 × 130 | HK-FN102 | - | - | - | - | ![]() |
- | - |
HK-FN152 | - | - | - | - | - | ![]() |
- | ||
176 × 176 | HK-FN202 | - | - | - | - | - | ![]() |
- | |
HK-FN301M | - | - | - | - | - | - | ![]() |
- Notes:
- 1. The combinations of MR-JET-G-N1 and servo motors are the same as those described in this table.
- 2. The combinations of servo motors with an electromagnetic brake and servo amplifiers are the same as those described in this table.
- 3. Use the servo amplifiers with firmware version E8 or later. If the servo amplifiers with the previous firmware version are connected, an alarm occurs.
Combinations of HK Series and Servo Amplifiers (400 V) (Note 1)
◯: Supported
Rotary servo motor (Note 2) | Servo amplifier MR-JET- | |||||||
---|---|---|---|---|---|---|---|---|
60G4-HS | 100G4-HS | 200G4-HS | 350G4-HS | 500G4-HS | 700G4-HS | |||
HK-KN |
40 × 40 | HK-KN134 | ![]() |
- | - | - | - | - |
60 × 60 | HK-KN234 | ![]() |
- | - | - | - | - | |
HK-KN434 | ![]() |
- | - | - | - | - | ||
HK-KN634 | ![]() |
- | - | - | - | - | ||
80 × 80 | HK-KN7M34 | - | ![]() |
- | - | - | - | |
HK-KN1034 | - | ![]() |
- | - | - | - | ||
90 × 90 | HK-KN1534 | - | - | ![]() |
- | - | - | |
HK-KN2034 | - | - | ![]() |
- | - | - | ||
HK-SN |
130 × 130 | HK-SN3534 | - | - | - | ![]() |
- | - |
HK-SN5034 | - | - | - | - | ![]() |
- | ||
176 × 176 | HK-SN7034 | - | - | - | - | - | ![]() |
- Notes:
- 1. The combinations of MR-JET-G4-HSN1 and servo motors are the same as those described in this table.
- 2. The combinations of servo motors with an electromagnetic brake and servo amplifiers are the same as those described in this table.
- 3. Use the servo amplifiers with firmware version E8 or later. If the servo amplifiers with the previous firmware version are connected, an alarm occurs.
Combinations of HG Series and Servo Amplifiers (200 V) (Note 1)
◯: Supported
Rotary servo motor (Note 2) | Servo amplifier MR-JET- | ||||||||
---|---|---|---|---|---|---|---|---|---|
10G | 20G | 40G | 70G | 100G | 200G | 300G | |||
HG-KNS |
40 × 40 | HG-KNS13J | ![]() |
- | - | - | - | - | - |
60 × 60 | HG-KNS23J | - | ![]() |
- | - | - | - | - | |
HG-KNS43J | - | - | ![]() |
- | - | - | - | ||
80 × 80 | HG-KNS73J | - | - | - | ![]() |
- | - | - | |
HG-SNS |
130 × 130 | HG-SNS52J | - | - | - | ![]() |
- | - | - |
HG-SNS102J | - | - | - | - | ![]() |
- | - | ||
HG-SNS152J | - | - | - | - | - | ![]() |
- | ||
176 × 176 | HG-SNS202J | - | - | - | - | - | ![]() |
- | |
HG-SNS302J | - | - | - | - | - | - | ![]() |
- Notes:
- 1. The combinations of MR-JET-G-N1 and servo motors are the same as those described in this table.
- 2. The combinations of servo motors with an electromagnetic brake and servo amplifiers are the same as those described in this table.