Factory Automation

MELSERVO-JET Series Rotary Servo Motor Torque Characteristics

HK Series (200 V)

HK-KN Series Torque Characteristics (Note 1)

  • Gray line : For 3-phase 200 V AC
  • Solid line : For 1-phase 200 V AC
Hk-KN Series Torque Characteristics
Hk-KN Series Torque Characteristics
  • Notes:
  • 1.  Torque drops when the power supply voltage is below the specified value.
    Dashed line : A rough indication of the possible continuous running range for 3-phase 170 V AC
  • 2.  For HK-KN053_J_ (with an oil seal), use the servo motor at a derating rate of 80 %.
  • 3.  When using a combination of the servo motors of over 750 W and MR-JET-100G_ or MR-JET-200G_ with a 1-phase power supply, use the servo amplifiers at
    75 % or less of the effective load ratio.

HK-FN Series Torque Characteristics (Note 1)

  • Gray line : For 3-phase 200 V AC
  • Solid line : For 1-phase 200 V AC
Hk-fN Series Torque Characteristics
  • Notes:
  • 1.  Torque drops when the power supply voltage is below the specified value.
    Dashed line : A rough indication of the possible continuous running range for 3-phase 170 V AC
  • 2.  When using a combination of the servo motors of over 750 W and MR-JET-100G_ or MR-JET-200G_ with a 1-phase power supply, use the servo amplifiers at
    75 % or less of the effective load ratio.

HK Series (400 V)

HK-KN Series Torque Characteristics (Note 1)

  • Thick line : For 3-phase 400 V AC
  • Solid line : For 3-phase 380 V AC
Hk-KN Series Torque Characteristics
  • Notes:
  • 1.  Torque drops when the power supply voltage is below the specified value.
    Dashed line : A rough indication of the possible continuous running range for 3-phase 323 V AC

HK-SN Series Torque Characteristics (Note 1)

  • Thick line : For 3-phase 400 V AC
  • Solid line : For 3-phase 380 V AC
Hk-KN Series Torque Characteristics
  • Notes:
  • 1.  Torque drops when the power supply voltage is below the specified value.
    Dashed line : A rough indication of the possible continuous running range for 3-phase 323 V AC

HG Series (200 V)

HG-KNS Series Torque Characteristics (when connected with a 200 V servo amplifier) (Note 1)

  • Gray line : For 3-phase 200 V AC
  • Dashed line : For 1-phase 230 V AC
HG-KNS Series Torque Characteristics
  • Notes:
  • 1.  Torque drops when the power supply voltage is below the specified value.

HG-SNS Series Torque Characteristics (when connected with a 200 V servo amplifier) (Note 1)

  • Gray line : For 3-phase 200 V AC
  • Dashed line : For 1-phase 230 V AC
HG-SNS Series Torque Characteristics
  • Notes:
  • 1.  Torque drops when the power supply voltage is below the specified value.
  • 2.  When using a combination of the servo motors of over 750 W and MR-JET-100G_ or MR-JET-200G_ with a 1-phase power supply, use the servo amplifiers at
    75 % or less of the effective load ratio.

* The characteristics and numerical values without tolerances are representative values.

Related Link