Factory Automation

Update information

  • Category

October

  • Technical bulletin

    AC Servos-MELSERVO: Sales and Service is added.
    Production Discontinuation of Parameter Unit MR-PRU03
       PDF  26-27E (1.07MB)
    Production Discontinuation of AC Servo Amplifiers CC-Link IE Field Network Interface MR-J4-B-RJ010 and CC-Link IE Field Network Interface Unit MR-J3-T10
       PDF  26-28E (1.07MB)

  • Software

    AC Servos-MELSERVO: Download is updated.
    Motorizer (Ver. 1.075D)

September

  • Technical bulletin

    AC Servos-MELSERVO: Sales and Service is added.
    Label Change for Encoder Cables of Small-Capacity AC Servo Motors
       PDF  26-25E (0.80MB)

  • Manual

    AC Servos-MELSERVO: Manual is updated.
    MR-J5-G-N1/MR-J5W-G-N1 User's Manual (Communication Function)
       pdf_icon  SH-030371ENG (1.52MB)
    MR-J5-G-N1/MR-J5W-G-N1 User's Manual (Object Dictionary)
       pdf_icon  SH-030376ENG (2.35MB)

August

  • Software

    AC Servos-MELSERVO: Download is updated.
    MR-J5-G/MR-J5-B/MR-J5-A/MR-JET-G Firmware (Ver. F8)

  • Technical bulletin

    AC Servos-MELSERVO: Sales and Service is updated.
    Production Discontinuation of MR-J4 Series AC Servo Amplifiers Compatible with CC-Link IE Field Network Interface and 100 V AC Models
       PDF  26-05AE (0.53MB)
    Production Discontinuation of MR-JN Series AC Servo Amplifiers
       PDF  26-06AE (0.63MB)
    Production Discontinuation of HF-KN Series AC Servo Motors
       PDF  26-07AE (1.12MB)