Contactors and Motor StartersMSO-T12 Specifications

Specification
| Product Specification | ||
| Rated Insulation Voltage Ui [V] | ||
| Main Contact Rating [Kw] | Three-Phase Squirrel-Cage Motor (Category AC-3)(Japan) | AC200 to 220V |
| AC380 to 440V | ||
| AC500 to 550V | ||
| Three-Phase Squirrel-Cage Motor (Category AC-3)(Global) | AC220 to 240V | |
| AC380 to 440V | ||
| AC500V | ||
| AC690V | ||
| Main Contact Rated Operating Current [A] | Three-Phase Squirrel-Cage Motor (Category AC-3)(Japan) | AC200 to 220V |
| AC380 to 440V | ||
| AC500 to 550V | ||
| Three-Phase Squirrel-Cage Motor (Category AC-3)(Global) | AC220 to 240V | |
| AC380 to 440V | ||
| AC500V | ||
| AC690V | ||
| Main Contact Conventional Free Air Thermal Current [A] | ||
| Main Contact Minimal Applicable Load | ||
| Auxiliary Contact Rated Operating Current [A] | AC Coil Load (Category AC-15) | AC120V |
| AC240V | ||
| AC440V | ||
| AC550V | ||
| AC Resistive Load (Category AC-12) | AC120V | |
| AC240V | ||
| AC440V | ||
| AC550V | ||
| DC Coil Load (Category DC-13) | DC24V | |
| DC48V | ||
| DC110V | ||
| DC220V | ||
| DC Resistive Load (Category DC-12) | DC24V | |
| DC48V | ||
| DC110V | ||
| DC220V | ||
| Auxiliary Contact Conventional Free Air Thermal Current [A] | ||
| Auxiliary Contact Minimal Applicable Load | ||
| Contact Arrangements (Valid) | Main Contact (Standard) | |
| Auxiliary Contact (Standard) | ||
| Auxiliary Contact (Special) | ||
| Main Contact Making Current Capacity [A] | Category AC-3 | AC220V |
| AC440V | ||
| AC550V | ||
| AC690V | ||
| Main Contact Breaking Current Capacity [A] | Category AC-3 | AC220V |
| AC440V | ||
| AC550V | ||
| AC690V | ||
| Mechanical Durability [Mil.Times] | ||
| Electrical Durability [Mil.Times] | Category AC-3 (Japan) | |
| Switching Frequency [Times/Hour] | Category AC-3 | |
| Operation Coil Properties | Operating Voltage | |
| Inrush Input [VA] | ||
| Normal input [VA] | ||
| Power Consumption [W] | ||
| Protection Mode of Thermal Overload Relay | ||
| Functions | Coil Surge Absorbing Function | |
| Terminal Covers | ||
| Wiring Streamlining Terminal | ||
| Mounting Method | ||
| Terminal Screw Size | Main Circuit (Power Side) | |
| Main Circuit (Load Side) | ||
| Operating Circuit | ||
| Operation Coil | ||
AC Operated |
690 |
2.2 |
2.7 |
2.7 |
2.5 |
4 |
4 |
4 |
11 |
7 |
6 |
11 |
9 |
7 |
5 |
20 |
48V 200mA |
6 |
3 |
1.5 |
1.2 |
10 |
8 |
5 |
5 |
3 |
1.5 |
0.6 |
0.3 |
10 |
8 |
5 |
1 |
10 |
20V 3mA |
3NO |
1NO1NC |
2NO,2NC |
110 |
90 |
70 |
50 |
88 |
72 |
56 |
40 |
1000 |
200 |
1800 |
AC Operated |
45 |
7 |
2.2 |
2-element(Overload and Constraint Protection) |
No |
Yes |
No |
Screw Mounting, DIN Rail Mounting |
M3.5 |
M3.5 |
M3.5 |
M3.5 |