Energy Saving Supporting DevicesCZ-112S Specifications

Specifications
Category | |
Group | |
Circuit voltage | |
Use | |
Model name | |
Hole diameter (mm) | |
Max. working voltage | |
Rated frequency | |
Rated short-time current (peak value) | |
CE Marking | Measurement category |
Pollution degree | |
Applicable standard | |
Combined device | |
Mass (kg) |
Instrument Transformers |
Zero-phase Current Transformers (ZCT) |
Less than or equal to 600V |
For detection of leakage current (combined with Mitsubishi Electric leakage current measuring/monitoring device) |
Φ112 |
600 VAC (for low-voltage circuit) |
50 to 60Hz |
50kA (100kA) |
CATⅢ |
Ⅱ |
EN61010-2-032 |
Conforming to CE Marking when used in combination with insulation monitoring module (model name: QE82LG) in Mitsubishi general-purpose PLC MELSEC-Q Series. |
6.0 |
Compatible devices (reference)
■Insulation monitoring module in Mitsubishi general-purpose PLC MELSEC Q Series : QE82LG
■Mitsubishi assembled-type leakage monitoring device : LG-5F, LG-5F-*, LG-10F, LG-10F-*
■Mitsubishi leakage current transducer : T-51LG, T-51LGF (required to designate the model to be combined when placing an order)
■Mitsubishi Multi indicating instrument with leakage current meter : ME110SSFL, ME110SSFL-**
■Mitsubishi energy measuring module with insulation monitor : EMU4-LG1-MB