Human Machine Interfaces MELHMI-GOTGS2107-WTBD-N Specifications

Basic specifications
Performance specifications
| Display section*1 | Display device | |
| Screen size | ||
| Resolution | ||
| Display size | ||
| Number of displayed characters | ||
| Display color | ||
| Brightness adjustment | ||
| Backlight | ||
| Backlight color | ||
| Touch panel*2 | Type | |
| Key size | ||
| Simultaneous press | ||
| Life | ||
| Human sensor | Detection length | |
| Detection temperature | ||
| User memory | Flash memory | Capacity |
| Life (number of write times) | ||
| Application | ||
| Built-in interface | RS-232 | Number of channel |
| Transmission speed | ||
| Connector shape | ||
| RS-422/485 | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| Terminating resistor | ||
| RS-422/232 | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| RS-422 | Number of channel | |
| Transmission speed | ||
| Connector shape | ||
| Terminating resistor | ||
| Ethernet | Number of channel | |
| Data transfer method | ||
| Connector shape | ||
| Bus interface | Type | |
| Number of channel | ||
| RGB interface | ||
| Printer interface | ||
| USB (host) | Number of channel | |
| Maximum transfer rate | ||
| Connector shape | ||
| USB (device) | Number of channel | |
| Maximum transfer rate | ||
| Connector shape | ||
| SD memory card | ||
| CF card interface | ||
| PC card interface | ||
| Option function board interface | ||
| Memory board interface | ||
| Buzzer sound | ||
| LED specifications | POWER LED | |
| Installation method | ||
| Panel color | ||
| Protective structure*3 | ||
| External dimensions | ||
| Panel cut dimensions | ||
| Weight (excluding a fitting) | ||
TFT color LCD |
7" Wide |
WVGA: 800 x 480 dots |
154 (W) x 85.9 (H) mm (6.06 (W) x 3.38 (H) inch) (Horizontal format) |
16-dot standard font: 50 characters x 30 lines (two-byte characters) 12-dot standard font: 66 characters x 40 lines (two-byte characters) (Horizontal format) |
65536 colors |
32 levels |
LED (not replaceable) |
White |
Analog resistive film |
Minimum 2 x 2 dots (per key) |
Not available (Only 1 point can be touched.) |
1 million touches or more (operating force: 0.98 N or less) |
- |
- |
Flash memory (Internal) : 15 MB |
100000 times |
for storing project data, OS |
1 channel |
115200, 57600, 38400, 19200, 9600, 4800 bps |
D-sub 9-pin (male) |
1 channel |
115200, 57600, 38400, 19200, 9600, 4800 bps |
D-sub 9-pin (female) |
330 Ω, 110 Ω, OPEN (Selectable by the terminating resistor setting switch.) |
- |
- |
- |
- |
- |
- |
- |
1 channel |
100BASE-TX, 10BASE-T |
RJ45 (modular jack) AUTO MDI/MDI-X |
- |
- |
- |
- |
- |
- |
- |
1 channel (rear face) |
Full-Speed 12 Mbps |
USB Mini-B |
1 channel, SDHC compliant (maximum 32 GB) |
- |
- |
- |
- |
Single tone (LONG/SHORT/OFF adjustable) |
- |
Standard |
Black |
Front: IP65F |
206 (W) x 155 (H) x 50 (D) mm (8.11 (W) x 6.11 (H) x 1.97 (D) inch) |
191 (W) x 137 (H) mm (7.52 (W) x 5.40 (H) inch) |
0.9 kg |
(*1)Bright dots (always lit) and dark dots (unlit) may appear on a liquid crystal display panel. It is impossible to completely avoid this symptom, as the liquid crystal display comprises of a great number of display elements. Flickers and partial discoloration may be generated on the liquid crystal display panel due to individual differences of panels. Please note that these phenomena appear due to its characteristic and are not caused by product defect.
(*2)The touch panel is an analog-resistive type. Simultaneous pressing of two or more areas on the touch panel may activate the switch between those areas. Do not press two or more areas simultaneously on the touch panel.
(*3)Note that this does not guarantee all users' operation environment. In addition, the product may not be used in environments under exposition of oil or chemicals for a long period of time, or in environments filled with oil-mist.
General specifications
| Ambient operating temperature | |
| Ambient storage temperature | |
| Ambient operating humidity | |
| Ambient storage humidity | |
| Vibration resistance | Approval standards |
| Under intermittent vibration |
|
| Under continuous vibration |
|
| Shock resistance | |
| Operating atmosphere | |
| Operating altitude | |
| Installation location | |
| Overvoltage category | |
| Pollution degree | |
| Cooling method | |
| Grounding | |
| Remarks | Ambient operating humidity |
| Ambient storage humidity | |
| Operating altitude | |
| Overvoltage category | |
| Pollution degree | |
0°C to 50 °C |
-20°C to 60 °C |
10% RH to 90% RH, non-condensing |
10% RH to 90% RH, non-condensing |
Conforms to IEC 61131-2*4 |
[ Frequency: 5 to 8.4 Hz ] Half amplitude: 3.5 mm Sweep count: 10 times in each X, Y, or Z direction [ Frequency: 8.4 to 150 Hz ] Acceleration: 9.8 m/s2 Sweep count: 10 times in each X, Y, or Z direction |
[ Frequency: 5 to 8.4 Hz ] Half amplitude: 1.75 mm [ Frequency: 8.4 to 150 Hz ] Acceleration: 4.9 m/s2 |
Conforms to IEC 61131-2 (147 m/s2 (15 G), 3 times in each X, Y, or Z direction)*4 |
No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage) |
2000 m or less |
Inside control panel |
II or less |
2 or less |
Self-cooling |
Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 2 mm2 or more. If impossible, connect the ground cable to the control panel. |
If the ambient temperature exceeds 40°C, the absolute humidity must not exceed 90% RH at 40°C. |
If the ambient temperature exceeds 40°C, the absolute humidity must not exceed 90% RH at 40°C. |
Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction. Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off. |
This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities. The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V. |
This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions. |
(*4)The definition of 1 G has been changed from 9.8 m/s2 to 10 m/s2 in IEC 61131-2 ED.3. The product was tested by using the former definition, 1 G = 9.8 m/s2.
Specifications of the power supply section
| Power supply voltage | |
| Power supply frequency | |
| Maximum apparent power | |
| Power consumption | Main unit |
| Main unit (backlight OFF) | |
| Inrush current | |
| Permissible instantaneous power failure time | |
| Noise immunity | |
| Withstand voltage | |
| Insulation resistance | |
| Applicable wire | |
| Applicable solderless terminal | |
| Applicable tightening torque (for terminal block terminal screws) |
|
24 V DC (+10%, -15%), ripple voltage 200 mV or less |
- |
- |
6.5W (271 mA / 24 V) or less |
3.8W (158 mA / 24 V) or less |
17 A or less (6 ms, 25 °C, at the maximum load) |
Within 5 ms |
Conforms to IEC61000-4-4, 2kV (power supply line) |
350 V AC for 1 minute (across power supply terminals and earth) |
500 V DC across power terminals and earth, 10 MΩ or more by an insulation resistance tester |
0.75 mm2 to 2 mm2 |
Solderless terminal for M3 screw RAV1.25-3, V2-S3.3, V2-N3A, FV2-N3A |
0.5 N・m to 0.8 N・m |