Factory Automation

Electrical Discharge MachinesSG Series   Specifications

Basic Data

Machine Grade
Machine Size
Series
Model
Standard
Small
Medium
Medium large
SG Series
SG8M
SG12M
SG28M
SG70M
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Standard Specifications

Machine Unit
Machine travels (X x Y x Z) [mm]
Distance between table and electrode mounting surface [mm]
Max. electrode weight [kg]
Working tank method
Working tank inner dimensions (W x D x H) [mm]
Fluid level adjustment range (from top of table) [mm]
Table dimensions (W x D) [mm]
Max. workpiece dimensions (W x D x H) [mm]
Distance between floor and top of table [mm]
Max. workpiece weight [kg]
T-slot
Total system weight [kg]
Dielectric fluid reservoir
Tank capacity [L]
Initial dielectric fluid supply amount [L]
Filtering system
Dielectric fluid chiller unit
Installation
Outline dimensions (W x D x H) [mm]
Delivery machine size without ATC (W x H) [mm]
 
300 x 250 x 250
400 x 300 x 300
650 x 450 x 400
1000 x 700 x 500
150-400
200-500 / 300-600
280-680
380-880
25
50
200
Automatic elevation system / Hinji open-door
Automatic elevation working tank
800 x 520 x 300
950 x 700 x 450 / 1050 x 700 x 450
1100 x 800 x 450
1500 x 1100 x 550
60-250 / 110-250
60-400 / 210-400
75-400
75-500
500 x 350
700 x 500
850 x 600
1300 x 950
770 x 490 x 200
900 x 650 x 350
1050 x 760 x 350
1450 x 1050 x 450
900
1000
550
1000
2000
3000
3 slots at 12-100mm pitch
3 slots at 12-160mm pitch
5 slots at 14-100mm pitch
7 slots at 14-125mm pitch
2000
3500
5600
8500
 
260
360 / 550
390
1100
270
470 / 590
595
1300
Paper filter x 1
Paper filter x 2
Paper filter x 3
Paper filter x 4
Unit cooler
 
1530 x 2000 x 2140
1725 x 2130 x 2420 / 1920 x 2100 x 2420
2620 x 2600 x 2745
2750 x 3435 x 3030
1080 x 2140
1280 x 2420 / 1505 x 2420
1990 x 2745
2250 x 3030
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次