Electrical Discharge MachinesSV-P Series Specifications

Basic Data
Standard Specifications
| Machine Unit | ||
| Machine travels (X x Y x Z) | [mm] | |
| Distance between table and electrode mounting surface | [mm] | |
| Max. electrode weight | [kg] | |
| Working tank method | ||
| Working tank inner dimensions (W x D x H) | [mm] | |
| Fluid level adjustment range (from top of table) | [mm] | |
| Table dimensions (W x D) | [mm] | |
| Max. workpiece dimensions (W x D x H) | [mm] | |
| Distance between floor and top of table | [mm] | |
| Max. workpiece weight | [kg] | |
| T-slot | ||
| Total system weight | [kg] | |
| Dielectric fluid reservoir | ||
| Tank capacity | [L] | |
| Initial dielectric fluid supply amount | [L] | |
| Filtering system | ||
| Dielectric fluid chiller unit | ||
| Installation | ||
| Outline dimensions (W x D x H) | [mm] | |
| Delivery machine size without ATC (W x H) | [mm] | |
300 x 250 x 250 |
400 x 300 x 300 |
150-400 |
200-500 |
25 |
80 |
Automatic elevation working tank |
|
800 x 520 x 300 |
950 x 700 x 450 |
60-250 |
60-400 |
500 x 350(Granite table) |
700 x 500 |
770 x 490 x 200 |
900 x 650 x 350 |
900 |
|
550 |
1000 |
3 slots at 13-80mm pitch |
5 slots at 12-80mm pitch |
2000 |
3500 |
165 |
380 |
230 |
470 |
Paper filter x 1 |
Paper filter x 2 |
Unit cooler |
|
1530 x 1910 x 2140 |
1725 x 2070 x 2420 |
1117 x 2140 |
1286 x 2420 |