Factory Automation

Print this page

Font Size:

EA Series

Basic Data

Machine Grade
Machine Size
Series
Model
High-performance machines
Large
EA Series
EA40 ADVANCE
EA50 ADVANCE
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後

Standard Specifications

Machine travels (X x Y x Z) [mm]
Distance between table and electrode mounting surface [mm]
Max. electrode weight [kg]
Working tank method
Working tank inner dimensions (W x D x H) [mm]
Fluid level adjustment range (from top of table) [mm]
Table dimensions (W x D) [mm]
Max. workpiece dimensions (W x D x H) [mm]
Distance between floor and top of table [mm]
Max. workpiece weight [kg]
T-slot
Total system weight [kg]
Tank capacity [L]
Filtering system
Dielectric fluid chiller unit
Outline dimensions (W x D x H) [mm]
1000 x 600 x 450
1500 x 600 x 600
450-900
500-1100
300 (500 Option)
500
Automatic elevation tank
2000 x 1200 x 700(Standard)
2500 x 1600 x 850(Standard)
310-650
400-800
1400 x 950
2000 x 1350
1900 x 1100 x 600
2400 x 1500 x 750
860
1300
5000
10000
5 slots at 14-200mm pitch
7 slots at 14-200mm pitch
12000
20000
2650
5200
Paper filter x 2
Paper filter x 4
Unit cooler
3050 x 3633 x 3140
4280 x 4295 x 4100
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後