Factory Automation

Print this page

Font Size:

EA-S Series

Basic Data

Machine Grade
Machine Size
Series
Model
Productivity machines
Small
EA-S Series
EA8SM
EA12SM
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後

Standard Specifications

Machine travels (X x Y x Z) [mm]
Distance between table and electrode mounting surface [mm]
Max. electrode weight [kg]
Working tank method
Working tank inner dimensions (W x D x H) [mm]
Fluid level adjustment range (from top of table) [mm]
Table dimensions (W x D) [mm]
Max. workpiece dimensions (W x D x H) [mm]
Distance between floor and top of table [mm]
Max. workpiece weight [kg]
T-slot
Total system weight [kg]
Tank capacity [L]
Initial dielectric fluid supply amount [L]
Filtering system
Dielectric fluid chiller unit
Outline dimensions (W x D x H) [mm]
Delivery machine size without ATC (W x H) [mm]
300 x 250 x 250
400 x 300 x 300
150-400
200-500
300-600(Front door)
25
50
Automatic elevation tank
(Front door :Option)
800 x 520 x 300
950 x 700 x 450
1050 x 700 x 450(Front door)
85-250
110-250(Front door)
80-400
180-400 (Front door)
500 x 350
700 x 500
770 x 490 x 200
900 x 650 x 350
900
550
1000
3 slots at 12-100mm pitch
3 slots at 12-160mm pitch
2000
3500
3400(Front door)
260
360
550(Front door)
270
260(Front door)
470
590(Front door)
Fine paper filter x 1
Fine Paper filter x 2
Unit cooler
1530 x 2000 x 2140
1530 x 1920 x 2120 (Front door)
1725 x 2130 x 2420
1920 x 2100 x 2420
1120 x 2150
1320 x 2445
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後