Factory Automation

Print this page

Font Size:

EA-V ADVANCE Series

Basic Data

Machine Grade
Machine Size
Series
Model
High-performance machines
Medium
EA-V ADVANCE Series
EA28V ADVANCE
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後

Standard Specifications

Machine travels (X x Y x Z) [mm]
Distance between table and electrode mounting surface [mm]
Max. electrode weight [kg]
Working tank method
Working tank inner dimensions (W x D x H) [mm]
Fluid level adjustment range (from top of table) [mm]
Table dimensions (W x D) [mm]
Max. workpiece dimensions (W x D x H) [mm]
Distance between floor and top of table [mm]
Max. workpiece weight [kg]
T-slot
Total system weight [kg]
Tank capacity [L]
Initial dielectric fluid supply amount [L]
Filtering system
Dielectric fluid chiller unit
Outline dimensions (W x D x H) [mm]
Delivery machine size without ATC (W x H) [mm]
650 x 450 x 350
1000 x 470 x 450(Long stroke specifications)
425-775
575-1025(Long stroke specifications)
200
Automatic elevation tank
1100 x 810 x 450
1400 x 900 x 550(Long stroke specifications)
100-400
850 x 600
1100 x 750(Long stroke specifications)
1050 x 760 x 350
1350 x 850 x 450(Long stroke specifications)
900
2000
3 slots at 14-200mm pitch
4 slots at 14-180mm pitch(Long stroke specifications)
5400
5950(Long stroke specifications)
390
740(Long stroke specifications)
595
1070(Long stroke specifications)
Fine Paper filter x 3
Unit cooler
2195 x 2512 x 2615
2495 x 2850 x 2865(Long stroke specifications)
2063 x 2660(Standard)
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後