Factory Automation

Print this page

Font Size:

FA40V ADVANCE

Basic Data

Machine Grade
Machine Size
Series
Model
High-productivity machines
Large
FA Large Series
FA40VM ADVANCE specification
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後

Standard Specifications

Max. workpiece dimensions (W x D x H) [mm]
Max. workpiece weight [kg]
Table dimensions (W x D) [mm]
Table Type
Machine travels (X x Y x Z) [mm]
Machine travels (U x V) [mm]
Wire diameter Standerd [mm]
Working tank method
Machine Weight [kg]
Tank capacity [L]
Filtering method [Pieses]
Water purifier (ion exchange resin) [L]
Outline dimensions (W x D x H) [mm]
Machine unit dimensions (W x H) [mm]
1550 x 1300 x 395
4000
1360 x 1175
U-shaped table
1000 x 800 x 400
±75 x ±75
φ0.2 - 0.36 (0.36: AT impossible)
Automatic virtical front door
11000
2425
4
20
3100 x 3445 x 2815
2490 x 2723 (Dimensions with sealing plate cover removed)
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後