Factory Automation

Print this page

Font Size:

FA50V ADVANCE

Basic Data

Machine Grade
Machine Size
Series
Model
High-productivity machines
Large
FA Large Series
FA50VM ADVANCE specification
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後

Standard Specifications

Max. workpiece dimensions (W x D x H) [mm]
Max. workpiece weight [kg]
Table dimensions (W x D) [mm]
Table Type
Machine travels (X x Y x Z) [mm]
Machine travels (U x V) [mm]
Wire diameter Standerd [mm]
Working tank method
Machine Weight [kg]
Tank capacity [L]
Filtering method [Pieses]
Water purifier (ion exchange resin) [L]
Outline dimensions (W x D x H) [mm]
Machine unit dimensions (W x H) [mm]
2000 x 1600 x 395
4000
1660 x 1375
U-shaped table
1300 x 1000 x 400
±75 x ±75
φ0.2 - 0.36 (0.36: AT impossible)
Automatic virtical front door
10000
3200
4
20
5375 x 5155 x 2823
2985 x 2723 (Dimensions with sealing plate cover removed)
  • 先頭 先頭
  • 前 前
  • 次 次
  • 最後 最後