Factory Automation

Electrical Discharge MachinesMP Series   Specifications

Basic Data

Machine Grade
Machine Size
Series
Model
Ultrahigh precision machines
Small
Medium
Medium large
MP Series
MP1200
MP2400
MP4800
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Standard Specifications

Machine Unit
Max. workpiece dimensions (W x D x H) [mm]
Max. workpiece weight [kg]
Table dimensions (W x D) [mm]
Table Type
Machine travels (X x Y x Z) [mm]
Machine travels (U x V) [mm]
Wire diameter Standerd [mm]
Option [mm]
Working tank method
Machine Weight [kg]
Dielectric fluid reservoir
Tank capacity [L]
Filtering method [Pieses]
Water purifier (ion exchange resin) [L]
Installation
Outline dimensions (W x D x H) [mm]
Machine unit dimensions (W x H) [mm]
 
810 x 700 x 215
1050 x 820 x 305
1250 x 1020 x 305
500
1500
640 x 540
860 x 640
1080 x 870
Four-sided hardened table
Separated 4-sided hardened table
400 x 300 x 220 (XY axis OPT-drive specifications)
600 x 400 x 310 (XY axis OPT-drive specifications)
800 x 600 x 310 (XY axis OPT-drive specifications)
±60 x ±60(Optdrive)
±75 x ±75(Optdrive)
φ0.10 - 0.30
φ0.05,0.07
-
Automatic elevation tank
3100 (including dielectric uid reservoir)
4100
5800
 
550
800
1100
2
4
10
 
2025 x 2702 x 2015
2684 x 3030 x 2150
2902 x 3445 x 2415
1910 x 2015
2022 x 2150
2550 x 2415
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次