Factory Automation

Electrical Discharge MachinesMV-S Series   Specifications

Basic Data

Machine Grade
Machine Size
Series
Model
High-productivity machines
Small
Medium
Large
MV-S Series
MV1200S
MV2400S
MV4800S
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Standard Specifications

Machine Unit
Max. workpiece dimensions (W x D x H) [mm]
Max. workpiece weight [kg]
Table dimensions (W x D) [mm]
Table Type
Machine travels (X x Y x Z) [mm]
Machine travels (U x V) [mm]
Wire diameter Standerd [mm]
Option [mm]
Working tank method
Machine Weight [kg]
Dielectric fluid reservoir
Tank capacity [L]
Filtering method [Pieses]
Water purifier (ion exchange resin) [L]
Installation
Outline dimensions (W x D x H) [mm]
Machine unit dimensions (W x H) [mm]
 
810 x 700 x 215
1050 x 820 x 305(Column up specification 420)
1250 x 1020 x 505
500
1500
3000
640 x 540
840 x 640
1080 x 780
U-shaped hardened table
U-shaped hardened table
4-sided hardened table(Column up specification)
U-shaped hardened table
400 x 300 x 220 (XY axis OPT-drive specifications)
600 x 400 x 310(Column up specification 420) (XY axis OPT-drive specifications)
800 x 600 x 510 (XY axis OPT-drive specifications)
±60 x ±60(Ball Screw drive)
±75 x ±75(Ball Screw drive)
±100 x ±100
φ0.10 - 0.30
φ0.15 - 0.30
-
φ0.33
Manual vertical front door
Automatic virtical front door
2700 (including dielectric uid reservoir)
3500(Column up specification 3650)
5900
 
550
860(Column up specification 980)
1480
2
4
10
 
2025 x 2760 x 2015
2687 x 3030 x 2150
2837 x 3030 x 2380(Column up specification)
3100 x 3445 x 2815
1910 x 2015
2103 x 2150
2103 x 2380(Column up specification)
2654 x 2815
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次