Electrical Discharge MachinesMV1200S Specifications

Basic Data
Standard Specifications
| Machine Unit | ||
| Max. workpiece dimensions (W x D x H) | [mm] | |
| Max. workpiece weight | [kg] | |
| Table dimensions (W x D) | [mm] | |
| Table Type | ||
| Machine travels (X x Y x Z) | [mm] | |
| Machine travels (U x V) | [mm] | |
| Wire diameter | Standerd | [mm] |
| Option | [mm] | |
| Working tank method | ||
| Machine Weight | [kg] | |
| Dielectric fluid reservoir | ||
| Tank capacity | [L] | |
| Filtering method | [Pieses] | |
| Water purifier (ion exchange resin) | [L] | |
| Installation | ||
| Outline dimensions (W x D x H) | [mm] | |
| Machine unit dimensions (W x H) | [mm] | |
810 x 700 x 215 |
500 |
640 x 540 |
U-shaped hardened table |
400 x 300 x 220 (XY axis OPT-drive specifications) |
±60 x ±60(Ball Screw drive) |
φ0.10 - 0.30 |
- |
Manual vertical front door |
2700 (including dielectric uid reservoir) |
550 |
2 |
10 |
2025 x 2760 x 2015 |
1910 x 2015 |