Factory Automation

Electrical Discharge MachinesMX Series   Specifications

Basic Data

Machine Grade
Machine Size
Series
Model
Ultrahigh precision machines
Small
MX Series
MX600
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Standard Specifications

Machine Unit
Max. workpiece dimensions (W x D x H) [mm]
Max. workpiece weight [kg]
Table dimensions (W x D) [mm]
Table Type
Machine travels (X x Y x Z) [mm]
Machine travels (U x V) [mm]
Wire diameter Standerd [mm]
Option [mm]
Working tank method
Machine Weight [kg]
Dielectric fluid reservoir
Tank capacity [L]
Filtering method [Pieses]
Installation
Outline dimensions (W x D x H) [mm]
Machine unit dimensions (W x H) [mm]
 
620 x 610 x 100
300
560 x 485
Four-sided hardened table
300 x 200 x 180 (XY axis OPT-drive specifications)
±35 x ±35(Optdrive)
φ0.04 - 0.2
φ0.02,0.03
Automatic vertical front door
3400
 
300
2
 
1970 x 2800 x 2100
1970 x 2100
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次