Factory Automation

Electrical Discharge MachinesPA20 ADVANCE   Specifications

Basic Data

Machine Grade
Machine Size
Series
Model
Ultrahigh precision machines
Medium
PA ADVANCE Series
PA20 ADVANCE
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Standard Specifications

Machine Unit
Max. workpiece dimensions (W x D x H) [mm]
Max. workpiece weight [kg]
Table dimensions (W x D) [mm]
Table Type
Machine travels (X x Y x Z) [mm]
Machine travels (U x V) [mm]
Wire diameter Standerd [mm]
Option [mm]
Working tank method
Machine Weight [kg]
Dielectric fluid reservoir
Tank capacity [L]
Filtering method [Pieses]
Water purifier (ion exchange resin) [L]
Installation
Outline dimensions (W x D x H) [mm]
 
550 x 465 x 145
100
500 x 465
U-shaped hardened table
300 x 200 x 150
±21 x ±21
φ0.07~0.30
φ0.05
Automatic virtical front door
4600
 
750
2
10
 
2365 x 2285 x 2100
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次