Electrical Discharge MachinesSG28 Specifications
Basic Data
Standard Specifications
Machine Unit | ||
Machine travels (X x Y x Z) | [mm] | |
Distance between table and electrode mounting surface | [mm] | |
Max. electrode weight | [kg] | |
Working tank method | ||
Working tank inner dimensions (W x D x H) | [mm] | |
Fluid level adjustment range (from top of table) | [mm] | |
Table dimensions (W x D) | [mm] | |
Max. workpiece dimensions (W x D x H) | [mm] | |
Distance between floor and top of table | [mm] | |
Max. workpiece weight | [kg] | |
T-slot | ||
Total system weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Initial dielectric fluid supply amount | [L] | |
Filtering system | ||
Dielectric fluid chiller unit | ||
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Delivery machine size without ATC (W x H) | [mm] |
650 x 450 x 400 |
280-680 |
200 |
Automatic elevation tank |
1100 x 810 x 450 |
75-400 |
850 x 600 |
1050 x 760 x 350 |
895 |
2000 |
5 slots at 14-100mm pitch |
5600 |
390 |
595 |
Paper filter x 3 |
Unit cooler |
2620 x 2600 x 2745 |
1990 x 2745 |