Electrical Discharge MachinesSG8 Specifications
Basic Data
Standard Specifications
Machine Unit | ||
Machine travels (X x Y x Z) | [mm] | |
Distance between table and electrode mounting surface | [mm] | |
Max. electrode weight | [kg] | |
Working tank method | ||
Working tank inner dimensions (W x D x H) | [mm] | |
Fluid level adjustment range (from top of table) | [mm] | |
Table dimensions (W x D) | [mm] | |
Max. workpiece dimensions (W x D x H) | [mm] | |
Distance between floor and top of table | [mm] | |
Max. workpiece weight | [kg] | |
T-slot | ||
Total system weight | [kg] | |
Dielectric fluid reservoir | ||
Tank capacity | [L] | |
Initial dielectric fluid supply amount | [L] | |
Filtering system | ||
Dielectric fluid chiller unit | ||
Installation | ||
Outline dimensions (W x D x H) | [mm] | |
Delivery machine size without ATC (W x H) | [mm] |
300 x 250 x 250 |
150-400 |
25 |
Automatic elevation tank |
800 x 520 x 300 |
60-250 |
500 x 350 |
770 x 490 x 200 |
900 |
550 |
3 slots at 12-100mm pitch |
2000 |
260 |
270 |
Paper filter x 1 |
Unit cooler |
1530 x 2000 x 2140 |
1080 x 2140 |