Electrical Discharge MachinesVH Series Specifications

Basic Data
Standard Specifications
Machine travels (X x Y) | [mm] | |
Electrode axis travels | [mm] | |
Distance between table and electrode holder mounting surface | [mm] | |
Electrode usable diameter | [mm] | |
Guide top and bottom travels | [mm] | |
Table dimensions (W x D) | [mm] | |
Max. workpiece dimensions (W x D x H) | [mm] | |
Distance between floor and top of table | [mm] | |
Max. workpiece weight | [kg] | |
T-slot | ||
Machine Weight | [kg] | |
Tank capacity | [L] | |
Filtering system | ||
Dielectric fluid chiller unit | ||
Outline dimensions (W x D x H) | [mm] |
350 x 250 |
350 |
147-497 |
Pipe:φ0.08 - φ0.10 Rod:φ0.03 - φ0.15 |
90 |
500 x 400 |
500 x 495 x 115 |
968 |
100 |
2 slots at 13-200mm pitch |
3100 |
200 |
Fine Paper filter x 2 |
Unit cooler |
1835 x 2015 x 2425 |