Factory Automation

Human Machine Interfaces MELHMI-GOTGT3710-XRBA   Specifications

Basic specifications

Model
Product name
Series name
Model name
GT3710-XRBA
GT37 model
GOT3000
GT37
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Performance specifications

Display section*1 *2 Display device
Screen size
Resolution
Display size
Display color
Brightness adjustment
Backlight
Backlight life*3
Touch panel*4 Type
Simultaneous press
Life
Human sensor Detection method
Detection length
Detection temperature
Memory capacity
User memory
Built-in clock precision
Battery Type
Backup target
Life
Built-in interface RS-232/422/485 Number of channel
Transmission speed
Connector shape
Switching between RS-232 and RS-422/485
Ethernet Number of channel
Data transfer method
Connector shape
USB (device/host) Number of channel
USB version
Connector shape
USB (host) Number of channel
USB version
Connector shape
Digital video output Number of channel
Connector shape
SD memory card*9
Contactless tag*10 Number of channel
Compliance standards
Extension interface
Buzzer sound
LED specifications POWER LED
Installation method
Panel color
Protective structure*11
External dimensions
Panel cut dimensions
Weight (excluding a fitting)
TFT color LCD
10.4"
XGA: 1024 x 768 dots
211.2 (W) x 158.4 (H) mm
(8.31 (W) x 6.24 (H) inch)
16 million colors
32 levels (switchable between normal mode and low brightness mode)
LED (Not replaceable)
50000 h or more (time it takes for the display intensity to reach 50% at an ambient operating temperature of 25°C)
Analog resistive film*5*6
Not available (Only 1 point can be touched.)*7
1 million touches or more (operating force: 0.98 N or less)
ROM: 512 MB
RAM: 2 GB
Memory for storage (ROM) : 256 MB*8
Memory for operation (RAM) : 768 MB
±90 seconds/month (Ambient temperature: 25°C)
GT11-50BAT lithium battery (Sold separately)
Clock data
Approx. 5 years (Ambient temperature: 25°C)
1 channel
115200, 57600, 38400, 19200, 9600, 4800 bps
D-sub 9-pin (female), M2.6 metric screw thread
Set with GT Works3 or the utility
2 channels
1000BASE-T, 100BASE-TX, 10BASE-T
RJ45 (modular jack) AUTO MDI/MDI-X
1 channel (front face)
USB 3.2 Gen1 (USB 3.0) (SuperSpeed 5 Gbps)
USB Type-C
1 channel (rear face)
USB 3.2 Gen1 (USB 3.0) (SuperSpeed 5 Gbps)
USB Type-A
1 channel
HDMI Type A connector
1 channel, SDHC compliant (maximum 32 GB)
1 channel
ISO/IEC 15693 (Type 5 tag)
For installing a communication unit or an option unit
Single tone (tone and tone length adjustable)
1 color (lime green)
Standard
Black
Front: IP66F*12, IP67F*12*13, NEMA Type 4X
Enclosure interior: IP2X
303 (W) x 212 (H) x 61 (D) mm
(11.93 (W) x 8.35 (H) x 2.40 (D) inch)
289 (W) x 200 (H) mm
(11.38 (W) x 7.87 (H) inch)
1.8 kg
(4.0 lb)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.

(*2)Flickering may occur due to vibration, shock, or the display colors.

(*3)To prevent the display section from burning in or lengthen the backlight life, enable the screen save function and turn off the backlight.

(*4)Switches with a minimum size of 2 x 2 dots can be placed. The following settings are recommended for safe use.
・Key size: 48 x 48 dots or larger
・Key spacing: 24 dots or more

(*5)When a stylus is used, the touch panel has a life of 100 thousand touches.
The stylus must satisfy the following specifications.
・Material: Polyacetal resin
・Tip radius: 0.8 mm or more

(*6)Repeated operations on the edges of the touch panel (perimeter of the display section) may cause malfunction.

(*7)If you touch two points or more simultaneously on the touch panel, a switch in an unintended location may operate. Do not touch two points or more simultaneously on the touch panel.

(*8)If the GOT is turned off while data is being written to the storage memory (ROM), the data may be corrupted and the GOT may become inoperable.

(*9)If the GOT is turned off while data is being written to the SD memory card, the data may be corrupted and the GOT may become inoperable.

(*10)The communication distance will vary depending on the reader/writer used for contactless communication. If communication is not possible, move the reader/writer as close as possible to the contactless tag on the front of the GOT. Ensure that the reader/writer does not touch the GOT display when performing contactless communication. If the reader/writer accidentally touches the touch switches on the display, malfunction may occur.

(*11)Note that the structure does not guarantee protection in all user environments. The GOT should not be used in environments where it may be exposed to oil or chemicals for a long period of time, or where oil mist fills the air.

(*12)The suffix "F" of IP66F and IP67F is a symbol that indicates protection rate against oil. The symbol is found in the Appendix of the Japanese Industrial Standard JIS C 0920.

(*13)The GOT is IP67F-rated when the USB environmental protection cover is closed by pushing the △ mark firmly. The GOT conforms to IP2X when the USB environmental protection cover is open.

General specifications

Ambient operating temperature  
Ambient storage temperature
Ambient operating humidity
Ambient storage humidity
Vibration resistance Approval standards
 
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
Cooling method
Grounding
Remarks Ambient operating temperature
 
 
Operating altitude
Installation location
Overvoltage category
Pollution degree
0°C to 55°C
-20°C to 60°C
10% RH to 90% RH, non-condensing
10% RH to 90% RH, non-condensing
Compliant with JIS B 3502 and IEC 61131-2
[ Frequency: 5 to 8.4 Hz ]
Amplitude: 3.5 mm
Sweep count: X, Y, or Z 10 times in each direction
[ Frequency: 8.4 to 150 Hz ]
Acceleration: 10 m/s2
Sweep count: X, Y, or Z 10 times in each direction
Compliant with JIS B 3502 and IEC 61131-2 (150 m/s2 (15 G), 3 times in X, Y, or Z directions)
No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage)
2000 m or less
Inside control panel (used indoors)
II or less
2 or less
Self-cooling
Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 2 mm2 or more. If impossible, connect the ground cable to the control panel.
Indicates the temperature inside the enclosure of the control panel on which the GOT is installed.
The operating ambient temperature of the GOT is specified as 0°C to 55°C at an altitude of 0 m.
Use the following formula to calculate the ambient operating temperature at different altitudes.
Ambient operating temperature = 55 [°C] - 0.005 x altitude [m]
When any of the following units is installed, the maximum ambient operating temperature must be 5°C lower than the one described in the general specifications.
・Protective cover for oil
Do not use or store the GOT under a pressure higher than the atmospheric pressure at an altitude 0 m.
Doing so may cause a malfunction.
Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off.
Install the GOT in an IP20-compliant enclosure that is appropriately designed to meet the specific environmental conditions.
The UL test has not been performed for the IP protection rating.
This indicates the power distribution section to which the equipment is assumed to be connected, between the public power grid and the machinery within the premises.
Category II applies to equipment for which electrical power is supplied from fixed facilities.
The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V.
This indicates the occurrence rate of conductive material in an environment where a device is used.
Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Specifications of the power supply section

Power supply voltage
Power supply frequency
Maximum apparent power
Power consumption Under the maximum load
Main unit (reference value)
Inrush current
Permissible instantaneous power failure time
Noise immunity
Withstand voltage
Insulation resistance
Applicable wire Size
Type
Material
Temperature rating
Applicable solderless terminal
Applicable tightening torque
(for terminal block terminal screws)
100 V AC to 240 V AC (+10%, -15%)
50 Hz/60 Hz (±5%)
90 VA
39 W or less
15 W
66 A or less
(2 ms, ambient temperature: 25°C, under the maximum load)
20 ms or less (100 V AC or more)
Noise voltage: 2 kV (compliant with IEC 61000-4-4)
3000 V AC for 1 minute across power supply terminals and earth
500 V DC across power supply terminals and earth,
10 MΩ or more by an insulation resistance tester
0.75 mm2 to 2 mm2 (AWG 18 to AWG 14)
Stranded wire
Copper wire
75 °C or higher
Solderless terminal for M3 screw: RAA1.25-3, V2-S3.3, V2-N3A, FV2-N3A
0.5 N・m to 0.8 N・m
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次