Factory Automation

Industrial PC MELIPCMI3315G-W   Specifications

Performance specifications

Series name
Product name
Model
Hardware MPU
Main memory
Internal storage capacity
Extended storage interface
Software OS
Programming language
Format of dedicated APIs
Display interface Interface
Resolution*1
Extended slot PCI Express®
mini PCI Express®
PCI
RS-232 Number of channels
Transmission rate
RS-422 Number of channels
Transmission rate
RS-485 Number of channels
Transmission rate
USB USB3.0
USB2.0
Sound output (φ3.5 mini-jack (3-prong)) Interface
Number of ports
Power supply Rated input voltage
Input voltage variable range
Input frequency
Maximum input apparent power
External dimensions (H x W x D)
Panel cutting dimensions (H x W)
Weight
MI3000
MELIPC
MI3315G-W
Intel® Core™ i3-6100U 2.30 GHz (Dual Core)
8 GB
64 GB
M.2 (2280) SATA SSD x 1
Windows® 10 IoT Enterprise 2016 LTSB (64 bit)
Language supporting above OS
For external monitor output: DisplayPort 1.4 x 1
For external monitor output: Max. 3840 x 2160
x1 slot
(half size) x 1
Full size x 2
2 (RS-422/485 can also be used for one of the two channels*2)
300...115200
1 (RS-232/485 can also be used*2)
300...115200
1 (RS-232/422 can also be used*2)
300...115200
2
2
Audio Line-Out
1
24 V DC
19.2...28.8 V DC
307.3 x 383.2 x 86 mm
(12.10 x 15.09 x 3.39 inch)
298.5 x 374.5 mm
(11.75 x 14.74 inch)
7.0 kg
(15.4 lb)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)Maximum resolution at 60 Hz.

(*2)The interface can be switched between RS-232, RS-422, and RS-485 with the BIOS.

Display specifications

Display specifications Display device*4 *5
Screen size
Resolution
Display colors
Backlight specification
Life
Touch panel Type
Simultaneous press
Transmittance
Others POWER LED
Environmental protective structure
TFT color LCD
15"
XGA: 1024 x 768
16.77 million
LED backlight (not replaceable)
50,000 hours
PCAP (Projected Capacitive)
Max. 10 keys*6
90% ± 3%
2 colors (blue and orange)
IP66 (front face)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*4)As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.

(*5)Flickering may occur due to vibration, shock, or the display colors.

(*6)Multiple touch keys cannot be pressed simultaneously while GT SoftGOT2000 is used.

Field network specifications

Ethernet Interface
Number of channels
CC-Link IE Field Network Station type
Communications speed
Maximum number of connected stations
Number of ports
Communications cable
Network topology
Overall cable distance
Maximum distance between stations
CC-Link IE Field Network Basic Station type
Number of remote stations on 1 network
Number of ports
Network topology
10BASE-T/100BASE-TX/1000BASE-T
3
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Sine wave vibration
Random vibration
Shock resistance
Operating atmosphere
Operating altitude*7 *8
Installation location
Overvoltage category*9
Pollution degree*10
0...55°C
-20...60°C
10...90% RH, non-condensing
10...90% RH, non-condensing
Compliant with IEC60068-2-64
5...500 Hz, one hour in direction X, Y, Z each
3 Grms
Compliant with IEC-60068-2-27
10 G, half sine wave, 11 msec
No corrosive gases, no flammable gases, no excessive conductive dust, no direct sunlight (as well as at storage)
Inside the control panel
≤ II
≤ 2
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*7)Do not use nor store the product under pressure higher than the atmospheric pressure of altitude 0 m. Doing so may cause malfunction.

(*8)No limitations to altitude. When used at a high altitude, the upper limits of the permissible voltage and the operating ambient temperature become lower. Please check performance before use at the customer side.

(*9)This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within premises. Category applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300 V is 2500 V.

(*10)Indicates the degree to which conductive material is generated in the environment in which the equipment is used. Pollution degree 2 is when only non-conductive pollution occurs. However, incidental condensation can create temporary electrical conduction in the environment.