MELSEC iQ-F SeriesFX5-CCL-MS Specifications

Performance specifications
| Applicable CPU module | |
| Applicable engineering tool | |
| Number of occupied I/O points | |
| Mass (weight) | |
| Communication method | |
| Network topology | |
| Transmission speed | |
| Transmission distance | |
| Transmission format | |
| Synchronization method | |
| Encoding method | |
| Error control system | |
| Station type | |
| Station number | |
| Connectable station type (master station) | |
| Number of connectable modules | |
| Maximum number of connectable stations (master station) | |
| Number of occupied stations (intelligent device station) | |
| Maximum number of link points per system (master station) | CC-Link Ver. 1 |
| CC-Link Ver. 2 | |
| Number of link points by the number of occupied stations | |
| Connection cable | |
| CC-Link applicable version | |
| Power supply specifications | |
| External power supply | Power supply voltage |
| Allowable instantaneous power failure time | |
| Current consumption | |
FX5UJ CPU module (From the first) FX5U CPU module (Ver.1.050 or later) FX5UC CPU module* (Ver.1.050 or later) * Connection with FX5UC CPU module requires FX5-CNV-IFC or FX5-C1PS-5V. |
FX5UJ CPU module: GX Works3 (Ver.1.060N or later) FX5U/FX5UC CPU module: GX Works3 (Ver.1.035M or later) |
8 points |
Approx. 0.3 kg |
Broadcast polling method |
Bus (RS-485) |
・Master station: Selected from 156 kbps/625 kbps/2.5 Mbps/5 Mbps/10 Mbps ・Intelligent device station: Selected from 156 kbps/625 kbps/2.5 Mbps/5 Mbps/10 Mbps/Auto-tracking |
1200 m maximum (varies depending on the transmission speed.) |
HDLC compliant |
Frame synchronization method |
NRZI method |
CRC (X16+X12+X5+1) |
Master station or intelligent device station |
・Master station: 0 ・Intelligent device station: 1 to 64 |
Remote I/O station, remote device station and intelligent device station (local station and standby master station cannot be connected) |
One unit of each station type can be connected to a CPU module. ・Master station: 1*1 ・Intelligent device station: 1*2 *1 When FX5-CCL-MS is being used as the master station, FX3U-16CCL-M cannot be used. *2 When FX5-CCL-MS is being used as the intelligent device station, FX3U-64CCL cannot be used. |
FX5UJ CPU module: ・Remote I/O stations: 6 maximum (The total number of I/O points of remote I/O station is 192 or less.) ・The total number of remote device stations +intelligent device stations: 8 maximum (For each remote device station + intelligent device station, the total number of I/O points are 256 points or less) FX5U/FX5UC CPU module: ・Remote I/O stations: 14 maximum (The total number of I/O points of remote I/O station is 448 or less.) ・The total number of remote device stations +intelligent device stations: 14 maximum (For each remote device station + intelligent device station, the total number of I/O points are 448 points or less) The number of stations and points that can be used differs depending on the version of the CPU module used. |
1 to 4 stations (The number of stations can be changed using the engineering tool.) |
FX5UJ CPU module: ・Remote I/O (RX, RY): 448 points (Remote I/O station: 192 points* + remote device station + intelligent device station: 256 points) ・Remote register (RWw): 32 points ・Remote register (RWr): 32 points FX5U/FX5UC CPU module: ・Remote I/O (RX, RY): 896 points (Remote I/O station: 448 points* + remote device station + intelligent device station: 448 points) ・Remote register (RWw): 56 points ・Remote register (RWr): 56 points The number of stations and points that can be used differs depending on the version of the CPU module used *The number of available remote I/O points per system varies depending on the number of I/O points of the extension devices. |
FX5UJ CPU module: ・Remote I/O (RX, RY): 448 points (Remote I/O station: 192 points*4 + remote device station + intelligent device station: 256 points) ・Remote register (RWw): 64 points ・Remote register (RWr): 64 points FX5U/FX5UC CPU module: ・Remote I/O (RX, RY): 896 points (Remote I/O station: 448 points*4 + remote device station + intelligent device station: 448 points) ・Remote register (RWw): 112 points ・Remote register (RWr): 112 points The number of stations and points that can be used differs depending on the version of the CPU module used *The number of available remote I/O points per system varies depending on the number of I/O points of the extension devices. |
Ver. 1.10 compatible CC-Link dedicated cable |
Ver. 2.00 (Ver. 1.10 also supported.) |
24 V DC +20%, -15% |
Operation continues for an instantaneous power failure of 1 ms or less. |
100 mA |
General specifications
| The general specifications other than below are the same as those for the CPU module. | |
| Dielectric withstand voltage | Between all external terminals and ground terminal of CPU module |
| Insulation resistance | Between all external terminals and ground terminal of CPU module |
500 V AC for one minute |
10 MΩ or higher by 500 V DC insulation resistance tester |
Restrictions
UL Standards (UL, cUL) are supported from serial No. 1760001.