Factory Automation

MELSEC iQ-F SeriesFX5-16ET/ESS-H   Specifications

Performance specifications

Applicable CPU module
Applicable engineering tool
Mass (weight)
Power supply specifications
Rated voltage Input
Output
Current consumption (5 V DC)
Current consumption (24 V DC)
Input specifications
No. of input points
Input connection type
Input type
Input signal voltage
Input signal current
Input impedance
Input sensitivity current ON
OFF
Input response frequency
Input response time
Input signal format (Input sensor form)
Input circuit insulation
Indication of input operation
Input circuit configuration
Output specifications
No. of output points
Output connection type
Output type
External power supply
Max. load
Min. load
Open circuit leakage current
Voltage drop when ON
Response time OFF→ON
ON→OFF
Maximum frequency
Output circuit insulation
Indication of output operation
Output circuit configuration
FX5UJ CPU module: Ver.1.030 or later
FX5U CPU module: Ver.1.030 or later
FX5UC CPU module*: Ver.1.030 or later
* Connection with FX5UC CPU module requires FX5-CNV-IFC or FX5-C1PS-5V.
FX5UJ CPU module: GX Works3 (Ver.1.085P or later)
FX5U/FX5UC CPU module: GX Works3 (Ver.1.025B or later)
Approx. 0.25 kg
 
24 V DC (supplied from 24 V DC service power supply or external power supply)
5 V DC (supplied from PLC)
24 V DC (supplied from PLC)
5 V DC (supplied from PLC)
100 mA
125 mA (85 mA*)
* Current consumption when external power supply is used for the input circuit.
 
8 points
Screw terminal block (M3 screws)
Sink/source
24 V DC +20%, -15%
5.3 mA/24 V DC
4.3 kΩ
3.5 mA or more
1.5 mA or less
X0 to 5: 200 kHz
X6, X7: 10 kHz
X0 to X5: ON: 2.5 μs or less, OFF: 2.5 μs or less
X6, X7: ON: 30 μs or less, OFF: 50 μs or less
No-voltage contact input
Sink: NPN open collector transistor
Source: PNP open collector transistor
Photo-coupler insulation
LED is lit when input is on
 
8 points
Screw terminal block (M3 screws)
Transistor/source output
5-30 V DC
0.5 A/point
The total load current of resistance loads per common terminal should be the following value.
• 8 output points/common terminal: 1.6 A or less
0.1 mA/30 V DC
Y0, Y1, Y4, Y5: 1.0 V or less
Y2, Y3, Y6, Y7: 1.5 V or less
Y0, Y1, Y4, Y5: 2.5 μs or less/10 mA (at 5-24 V DC)
Y2, Y3, Y6, Y7: 0.2 ms or less/200 mA (at 24 V DC)
Y0, Y1, Y4, Y5: 2.5 μs or less/10 mA (at 5-24 V DC)
Y2, Y3, Y6, Y7: 0.2 ms or less/200 mA (at 24 V DC)
Y0, Y1, Y4, Y5: 200 kpps
Photo-coupler insulation
LED is lit when output is on
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

The generic specifications are the same as those for the CPU module.
 
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Factory Automation