Factory Automation

MELSEC iQ-F SeriesFX5-C16EX/DS   Specifications

Performance specifications

Applicable CPU module
Mass (weight)
Power supply specifications
Rated voltage
Current consumption (5 V DC)
Current consumption (24 V DC)
Input specifications
No. of input points
Input connection type
Input type
Input signal voltage
Input signal current
Input impedance
Input sensitivity current ON
OFF
Input response time
Input signal format (Input sensor form)
Input circuit insulation
Indication of input operation
Input circuit configuration
FX5UJ CPU module*1
FX5U CPU module*2, FX5UC CPU module
*1 Connection with FX5UJ CPU module requires FX5-CNV-IF.
*2 Connection with FX5U CPU module requires FX5-CNV-IF.
Approx. 0.1 kg
 
24 V DC (supplied from 24 V DC service power supply or external power supply)
5 V DC (supplied from PLC)
100 mA
65 mA
 
16 points
Connector
Sink/source
24 V DC +20%, -15%
4.0 mA/24 V DC
5.6 kΩ
3.0 mA or more
1.5 mA or less
ON: 50 μs or less
OFF: 150 μs or less
No-voltage contact input
Sink: NPN open collector transistor
Source: PNP open collector transistor
Photo-coupler insulation
LED is lit when input is on
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

The generic specifications are the same as those for the CPU module.
 
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Factory Automation