MELSEC iQ-F SeriesFX5-C32EX/DS Specifications

Performance specifications
| Applicable CPU module | |
| Mass (weight) | |
| Power supply specifications | |
| Rated voltage | |
| Current consumption (5 V DC) | |
| Current consumption (24 V DC) | |
| Input specifications | |
| No. of input points | |
| Input connection type | |
| Input type | |
| Input signal voltage | |
| Input signal current | |
| Input impedance | |
| Input sensitivity current | ON |
| OFF | |
| Input response time | |
| Input signal format (Input sensor form) | |
| Input circuit insulation | |
| Indication of input operation | |
| Input circuit configuration | |
FX5UJ CPU module*1 FX5U CPU module*2, FX5UC CPU module *1 Connection with FX5UJ CPU module requires FX5-CNV-IF. *2 Connection with FX5U CPU module requires FX5-CNV-IF. |
Approx. 0.15 kg |
24 V DC (supplied from 24 V DC service power supply or external power supply) 5 V DC (supplied from PLC) |
120 mA |
130 mA |
32 points |
Connector |
Sink/source |
24 V DC +20%, -15% |
4.0 mA/24 V DC |
5.6 kΩ |
3.0 mA or more |
1.5 mA or less |
ON: 50 μs or less OFF: 150 μs or less |
No-voltage contact input Sink: NPN open collector transistor Source: PNP open collector transistor |
Photo-coupler insulation |
LED is lit when input is on F/L of DISP switch is used to change between lower and higher numbers. |