Factory Automation

MELSEC iQ-F SeriesFX5-32ET/ES   Specifications

Performance specifications

Applicable CPU module
Mass (weight)
Power supply specifications
Rated voltage
Voltage fluctuation range
Frequency rating
Allowable instantaneous power failure time
Power fuse
Rush current
Power consumption
24 V DC service power supply capacity
5 V DC built-in power supply capacity
Input specifications
No. of input points
Input connection type
Input type
Input signal voltage
Input signal current
Input impedance
Input sensitivity current ON
OFF
Input response time
Input signal format (Input sensor form)
Input circuit insulation
Indication of input operation
Input circuit configuration
Output specifications
No. of output points
Output connection type
Output type
External power supply
Max. load
Min. load
Open circuit leakage current
Voltage drop when ON
Response time OFF→ON
ON→OFF
Output circuit insulation
Indication of output operation
Output circuit configuration
FX5UJ CPU module (AC power supply type)
FX5U CPU module (AC power supply type)
Approx. 0.65 kg
 
100 to 240 V AC
-15%, +10%
50/60 Hz
Operation can be continued upon occurrence of instantaneous power failure for 10 ms or less.
250 V, 3.15 A time-lag fuse
30 A max. 5 ms or less/100 V AC
65 A max. 5 ms or less/200 V AC
25 W
This item shows value when all 24 V DC service power supplies and 24 V DC built-in power supplies are used in the maximum configuration connectable to the powered input/output module. (The current of the input circuit is included.)
250 mA (Supply capacity when 24 V DC service power supply is used for input circuit of the powered input/output module)
310 mA (Supply capacity when external power supply is used for input circuit of the powered input/output module)
When input modules are connected, they consume current from the 24 V DC service power supply.
965 mA
 
16 points
Screw terminal block (M3 screws)
Sink/source
24 V DC +20%, -15%
4.0 mA/24 V DC
5.6 kΩ
3.0 mA or more
1.5 mA or less
ON: 50 μs or less
OFF: 150 μs or less
No-voltage contact input
Sink: NPN open collector transistor
Source: PNP open collector transistor
Photo-coupler insulation
LED is lit when input is on
 
16 points
Screw terminal block (M3 screws)
Transistor/sink output
5-30 V DC
0.5 A/point
The total load current of resistance loads per common terminal should be the following value.
• 4 output points/common terminal: 0.8 A or less
0.1 mA/30 V DC
1.5 V or less
0.2 ms or less/200 mA (at 24 V DC)
0.2 ms or less/200 mA (at 24 V DC)
Photo-coupler insulation
LED is lit when output is on
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

The generic specifications are the same as those for the CPU module.
 
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Factory Automation