Factory Automation

MELSEC iQ-F SeriesFX3U-64CCL   Specifications

Performance specifications

CC-Link version
Applicable PLC
Number of occupied I/O points
Mass (weight)
Communication method
Network topology
Transmission speed
Transmission format
Synchronization method
Encoding method
Error control system
Station type
Station number
Number of occupied stations
Maximum total cable length (maximum transmission distance)
Number of remote I/O points
Number of remote register points
Connection cable
Communication with PLC
Allowable instantaneous power failure time
LED
Isolation method
Power supply specifications
Power supply  
Current consumption
Ver. 2.00 (Ver. 1.10 also supported.)
FX5U, FX5UC, FX3G, FX3U, FX3GC, FX3UC (Ver. 2.20 SER No. 55****, products produced after May 2005)
*Only one 64CCL module can be connected to one PLC main unit.

[Connecting to the FX5U, FX5UC CPU module]
FX5-CNV-BUS or FX5-CNV-BUSC is required to connect to the FX5U/FX5UC CPU module. Select one of the modules according to the system configuration.

[Connecting to the connector-type PLC]
An FX2NC-CNV-IF or FX3UC-1PS-5V is necessary to connect the FX3U-64CCL with the FX3GC/FX3UC PLC.
8 points (Taken from either the input or output points of the PLC.)
0.3 kg
Broadcast polling method
Bus (RS-485)
156 Kbps/625 Kbps/2.5 Mbps/5 Mbps/10 Mbps
Selectable (set by rotary switch)
HDLC compliant
Flag synchronization method
NRZI method
CRC (X16+X12+X5+1)
Intelligent device station
1 to 64 (set by rotary switch)
1 to 4 (set by rotary switch)
In accordance with the CC-Link specification.
The number of remote input/output points per station is 32 input points and 32 output points. (Single to octuple settings are possible with the extended cyclic setting.)
However, the upper 16 points of the final station are occupied by the CC-Link as the system area.
Four read points and four write points are available as remote registers in one station. (Single to octuple settings are possible with the extended cyclic setting.)
CC-Link dedicated cable, CC-Link dedicated high-performance cable, Ver. 1.10 compatible CC-Link dedicated cable
Cable types cannot be mixed.
Execute via the buffer memory using the FROM/TO instruction (or by directly specifying the buffer memory)
By FROM and TO instructions (or direct specification of buffer memory) via the buffer memory
PS1: Operation continues when the instantaneous power failure is shorter than 1 ms.
RD, SD, RUN, ERR., L RUN, L ERR., POWER
Network bus and internal power supply are insulated each other by photocoupler.
 
5 V DC internal power supply: 5 V DC of PLC is not used. (5 V DC is changed from 24 V DC external power supply.)
24 V DC external power supply: Electricity supplied from external terminal block (+20% -15% Ripple Voltage (p-p) 5% or less)
220 mA
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Ambient temperature
Ambient humidity
Vibration resistance Installed on DIN rail Frequency: 10 to 57 Hz
Frequency: 57 to 150 Hz
Direct installing Frequency: 10 to 57 Hz
Frequency: 57 to 150 Hz
Shock resistance
Noise resistance
Dielectric withstand voltage
Insulation resistance
Grounding
Working atmosphere
Working altitude
0 to 55°C (32 to 131 °F) when operating and -25 to 75°C (-13 to 167 °F) when stored
5 to 95%RH (no condensation) when operating
Half amplitude: 0.035 mm Sweep Count for X, Y, Z: 10 times (80 min in each direction)
Acceleration: 4.9 m/s2 Sweep Count for X, Y, Z: 10 times (80 min in each direction)
Half amplitude: 0.075 mm Sweep Count for X, Y, Z: 10 times (80 min in each direction)
Acceleration: 9.8 m/s2 Sweep Count for X, Y, Z: 10 times (80 min in each direction)
147 m/s2 Acceleration, Action time: 11 ms, 3 times by half-sine pulse in each direction X, Y, and Z
By noise simulator at noise voltage of 1,000 Vp-p, noise width of 1 μs, rise time of 1 ns and period of 30 to 100 Hz
Between batch of all terminals and ground terminal: 500 V AC for 1 min
Between batch of all terminals and ground terminal: 5 MΩ or higher by 500 V DC insulation resistance tester
Class D grounding (grounding resistance: 100 Ω or less)
(Common grounding with a heavy electrical system is not allowed)
Ground the PLC independently or jointly.
Free from corrosive or flammable gas and excessive conductive dusts
2000 m or less
Do not use the PLC under pressure higher than the atmospheric pressure. Doing so may damage the PLC.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Factory Automation