MELSEC iQ-F SeriesFX-16EYS-ES-TB/UL Specifications

Performance specifications
| Output specifications | Connection form | |
| Output type | ||
| External power supply | ||
| Max. load | Resistance load | |
| Inductive load | ||
| Min. load | ||
| Response time | OFF→ON | |
| ON→OFF | ||
| Open circuit leakage current | ||
| Insulation of circuit | ||
| Indication of operation | ||
| Power consumption | ||
| Output circuit configuration | ||
Terminal block (M3.5 screws) Connect to the PLC with a connector. |
Triac (SSR) |
85 to 242 V AC |
0.3 A/1 point When a load with high rush current is turned on and off frequently, the root-mean-square current should be 0.2 A or less. Make sure that the total load current of 4 resistance load points is 0.8 A or less. |
15 VA/100 V AC 36 VA/240 V AC |
0.4 VA/100 V AC 1.6 VA/200 V AC |
2 ms or less This response time does not include the response delay of the PLC. |
12 ms or less This response time does not include the response delay of the PLC. |
1 mA/100 V AC 2 mA/200 V AC |
Photocoupler insulation |
LED is lit when photo-thyristor power is supplied |
2.7 W (112 mA 24 V DC) |