MELSEC iQ-F SeriesFX-16EYT-ESS-TB/UL Specifications

Performance specifications
| Output specifications | Connection form | |
| Output type | ||
| External power supply | ||
| Max. load | Resistance load | |
| Inductive load | ||
| Response time | OFF→ON | |
| ON→OFF | ||
| Open circuit leakage current | ||
| Insulation of circuit | ||
| Output element’s ON voltage | ||
| Indication of operation | ||
| Power consumption | ||
| Output circuit configuration | ||
Terminal block (M3.5 screws) Connect to the PLC with a connector. |
Transistor/source output |
5-30 V DC |
0.5 A/1 point Make sure that the total load current of 4 resistance load points is 0.8 A or less. |
12 W/24 V DC |
0.2 ms or less/24 V DC This response time does not include the response delay of the PLC. |
1.5 ms or less/24 V DC This response time does not include the response delay of the PLC. |
0.1 mA/30 V DC |
Photocoupler insulation |
1.5 V |
LED is lit when photo-coupler power is supplied |
2.7 W (112 mA 24 V DC) |