MELSEC iQ-R SeriesRD81DL96 Specifications

Performance specifications
| Software specifications | ||
| Data sampling | Number of access target CPUs | |
| Data sampling interval | High speed data sampling | |
| General data sampling | ||
| Amount of sampled data | High speed data sampling | |
| General data sampling | ||
| Data type | ||
| Data output format (Unicode text file, CSV file) | ||
| Scaling | ||
| Data logging | Number of settings | |
| Logging type | ||
| File format | ||
| Period | ||
| Trigger logging | Trigger condition (Single condition) | |
| Trigger condition (Compound condition - OR combine) | ||
| Trigger condition (Compound condition - AND combine) | ||
| Trigger condition (Compound condition - Number of times) | ||
| Trigger condition (Compound condition - Order) | ||
| Number of logging lines | ||
| File switching timing | Number of lines (number of records) specification | |
| File size specification | ||
| Condition specification | ||
| Trigger logging unit | ||
| Number of save files | ||
| Saved file name | ||
| Folder switching timing | Condition specification | |
| Saved folder name | ||
| Event logging | Number of settings | |
| Number of events | ||
| File format | ||
| Event conditions | Event condition (Single condition) | |
| Event condition (Compound condition - Comparison - OR combine) | ||
| Event condition (Compound condition - Comparison - AND combine) | ||
| Event condition (Compound condition - Number of times) | ||
| Event condition (Compound condition - Order) | ||
| Period | ||
| File switching timing | Number of lines (number of records) specification | |
| File size specification | ||
| Condition specification | ||
| Number of save files | ||
| Saved file name | ||
| Folder switching timing | Condition specification | |
| Saved folder name | ||
| Report | Number of settings | |
| File format | ||
| Output data type | ||
| Amount of output data | ||
| Creation trigger | Trigger condition (Single condition) | |
| Trigger condition (Compound condition - OR combine) | ||
| Trigger condition (Compound condition - AND combine) | ||
| Trigger condition (Compound condition - Number of times) | ||
| Trigger condition (Compound condition - Order) | ||
| Period | ||
| Layout file size | ||
| Number of save files | ||
| Saved file name | ||
| Folder switching timing | Condition specification | |
| Saved folder name | ||
| Application | ||
| Subject | ||
| Body | ||
| Attached file | ||
| Attachment format | ||
| MIME | ||
| Communication with mail server | Port number | |
| Authentication method | ||
| Target address | ||
| Operability verified e-mail client software | ||
| FTP server | Application | |
| Operability verified FTP client software | ||
| Session count | ||
| FTP client | Application | |
| Operability verified FTP server software | ||
| Number of transfer destination settings | ||
| Shared folder transfer | Application | |
| Operability verified operating system | ||
| Number of transfer destination settings | ||
| Recipe | Number of data | |
| Number of records | ||
| Data type | ||
| Recipe file | ||
| Execution type | ||
| Hardware specifications | ||
| Ethernet | Interface | |
| Data transmission speed | ||
| Transmission method | ||
| Number of cascaded connections | ||
| Maximum segment length | ||
| Supported function | ||
| IP version | ||
| SD memory card slot | Supply power voltage | |
| Supply power capacity | ||
| Interface | ||
| Number of installable cards | ||
| Number of occupied I/O points | ||
| Clock | ||
| Internal current consumption (5 V DC) | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
Maximum of 64 CPUs |
• Sequence scan time synchronization • 0.5...0.9 ms, 1...32767 ms (for trigger logging) • 2...32767 ms (for continuous logging) |
• 0.1...0.9 s, 1...32767 s • Time interval specification (specify hour/minute/second) |
• Overall amount of data: maximum of 32768 (per setting: 1024) • Overall number of device points: maximum of 32768 (per setting: 4096) |
• Overall amount of data: maximum of 65536 (per setting: 1024) • Overall number of device points: maximum of 262144 (per setting: 4096) |
• Bit • Word [Signed] • Double Word [Signed] • Word [Unsigned]/Bit String [16-bit] • Double Word [Unsigned]/Bit String [32-bit] • FLOAT [Single Precision] • FLOAT [Double Precision] • 16bit BCD • 32bit BCD • String: 1...8192 characters • Raw: 1...8192 bytes |
• Bit • Decimal format: 0...14 digits after the decimal point • Exponential format: 0...14 digits after the decimal point • Hexadecimal format • String • Raw ■For trigger logging (output only one line after triggering), following conditions can be specified. • Time/Total time Decimal format: 0...4 digits after the decimal point • Count/Total count Decimal format: 0 digit after the decimal point |
Basic arithmetic operations: calculations combining (*, /) and (+, -) |
Up to 64 |
• Continuous logging • Trigger logging (output only one line after triggering) • Trigger logging (output the lines before and after triggering) |
• Unicode text file (extension: TXT) • CSV file (extension: CSV) • Binary file (extension: BIN) |
Specify the applicable period or exclusion period. • Data condition: Bit ON/OFF, compare data to constant value, compare data to data • Date range: Specify the start and end in month and day • Time range: Specify the start and end in hour, minute, and second • Day of the week/Week of the month conditions: Specify the day of the week and week |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data |
Specify the start condition, terminal condition, and count condition. (Up to 3 conditions) • Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) |
Specify the start condition and order (1st condition, 2nd condition, or 3rd condition). (Up to 4 conditions) • Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) |
• Before trigger occurs: 0...65534 lines • After trigger occurs: 1...65535 lines The sum of lines of before and after trigger occurrence is up to 65535 lines. |
100...100000 lines |
10...16384K bytes |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup |
At the time of trigger logging file output completion |
1...65535 |
■Simple setting • Add the name • Add the date (4-digit year, month, day) • Add the time (hour, minute, second) • Add the sequential number ■Detailed setting • 4-digit year/2-digit year, month, day, day of the week, hour, minute, second • Device value (two types) • Sequential number |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup |
■Simple setting • Add the name • Add the date (4-digit year, month, day) • Add the time (hour, minute, second) • Add the sequential number ■Detailed setting • 4-digit year/2-digit year, month, day, day of the week, hour, minute, second • Device value (two types) • Sequential number |
Up to 64 |
Up to 256 events per single event logging setting |
• Unicode text file (extension: TXT) • CSV file (extension: CSV) • Binary file (extension: BIN) |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data |
Specify the start condition, terminal condition, and count condition. (Up to 3 conditions) • Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) |
Specify the start condition and order (1st condition, 2nd condition, or 3rd condition). (Up to 4 conditions) • Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) |
Specify the applicable period or exclusion period. • Data condition: bit ON/OFF, compare data to constant value, compare data to data • Date range: specify the start and end in month and day • Time range: specify the start and end in hour, minute, and second • Day of the week/Week of the month conditions: specify the day of the week and week |
100...100000 lines |
10...16384K bytes |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup |
1...65535 |
■Simple setting • Add the name • Add the date (4-digit year, month, day) • Add the time (hour, minute, second) • Add the sequential number ■Detailed setting • 4-digit year/2-digit year, month, day, day of the week, hour, minute, second • Device value (two types) • Sequential number |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup |
■Simple setting • Add the name • Add the date (4-digit year, month, day) • Add the time (hour, minute, second) • Add the sequential number ■Detailed setting • 4-digit year/2-digit year, month, day, day of the week, hour, minute, second • Device value (two types) • Sequential number |
Up to 64 |
Excel file (extension: xls) |
• Data inside data logging file • Current value data • Creation time |
64 layouts per single report setting, 65535 cells in total |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup • At the data logging file switching |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup • At the data logging file switching |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data |
Specify the start condition, terminal condition, and count condition. (Up to 3 conditions) • Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) |
Specify the start condition and order (1st condition, 2nd condition, or 3rd condition). (Up to 4 conditions) • Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) |
Specify the applicable period or exclusion period. • Data condition: bit ON/OFF, compare data to constant value, compare data to data • Date range: specify the start and end in month and day • Time range: specify the start and end in hour, minute, and second • Day of the week/Week of the month conditions: specify the day of the week and week |
Up to 10M bytes |
1...65535 |
■Simple setting • Add the name • Add the date (4-digit year, month, day) • Add the time (hour, minute, second) • Add the sequential number ■Detailed setting • 4-digit year/2-digit year, month, day, day of the week, hour, minute, second • Device value (two types) • Sequential number |
• Data conditions (comparison): bit ON/OFF, compare data to constant value, compare data to data • Data conditions (value change) • Fixed cycle: 1...86400 s • Time interval specification: specify hour/minute/second • Time specification: specify month, day, hour, minute, second • At module startup |
■Simple setting • Add the name • Add the date (4-digit year, month, day) • Add the time (hour, minute, second) • Add the sequential number ■Detailed setting • 4-digit year/2-digit year, month, day, day of the week, hour, minute, second • Device value (two types) • Sequential number |
• Notification when event occurs • Transmit saved file |
• Event notification e-mail: user specified • Saved file transmission e-mail: automatically created/user specified |
• Event notification e-mail: user specified • Saved file transmission e-mail: automatically created/user specified |
• Event notification e-mail: none • Saved file transmission e-mail: Saved file (Unicode text file, binary file, CSV file, or Excel file), up to 512 KB |
MIME format |
Version 1.0 |
25, 587, Others (1...65535) |
• No authentication • SMTP-AUTH (PLAIN, LOGIN, CRAM-MD5) • POP before SMTP |
Up to 16 groups |
・Microsoft® Outlook® 2013 |
Read and delete saved files Write, read, and delete recipe files |
• Microsoft Edge® • Windows® Internet Explorer® 11.0 • Windows® Internet Explorer® 10.0 • Windows® Internet Explorer® 9.0 • Windows® Internet Explorer® 8.0 |
10 |
Transfer saved files |
Microsoft® Internet Information Services |
Up to 16 settings |
Transfer saved files |
Windows 10 (Home, Pro, Enterprise, Education) Windows 8.1, Windows 8.1 (Pro, Enterprise) Windows 8, Windows 8 (Pro, Enterprise) Windows 7 (Starter, Home Premium, Professional, Ultimate, Enterprise) |
Up to 16 settings |
Up to 256 data |
Up to 256 records |
• Bit • Word [Signed] • Double Word [Signed] • Word [Unsigned]/Bit String [16-bit] • Double Word [Unsigned]/Bit String [32-bit] • FLOAT [Single Precision] • FLOAT [Double Precision] • 16bit BCD • 32bit BCD |
CSV file (extension: csv) Maximum of 256 files |
Dedicated instructions (ladder program), configuration tool |
10BASE-T, 100BASE-TX, 1000BASE-T |
10 Mbps (10BASE-T), 100 Mbps (100BASE-TX), 1 Gbps (1000BASE-T) |
Base band |
Maximum 4 stages (10BASE-T)/Maximum 2 stages (100BASE-TX) |
100 m |
Auto-negotiation function (automatic recognition of communication speed/communication method) Auto-MDI/MDI-X (automatic recognition of a straight/crossing cable) |
IPv4 |
3.3 V DC |
Up to 200 mA |
SD memory card, SDHC memory card |
1 |
32 points (I/O assignment: Intelligent 32 points) |
• Acquired from a CPU module (in multiple CPU system, CPU No.1) • Time accuracy after obtaining the time is a daily variation of ±9.504 seconds |
1.1 A |
106 mm |
27.8 mm |
110 mm |
0.24 kg |