MELSEC iQ-R SeriesRD81RC96 Specifications

Performance specifications
| Recording function specifications | |
| Number of settings | |
| Maximum number of device and label data points that can be sampled/accumulated | Maximum number of points that can be sampled (CPU module) |
| Maximum number of points that can be accumulated (Recorder module) | |
| Memory capacity | SD memory card |
| File server | |
| Hardware specifications | |
| Ethernet | Interface |
| Data transmission speed | |
| Transmission method | |
| Number of cascaded connections | |
| Maximum segment length | |
| Supported function | |
| IP version | |
| SD memory card slot | Supply power voltage |
| Supply power capacity | |
| Interface | |
| Number of installable cards | |
| Number of occupied I/O points | |
| Clock | |
| Internal current consumption (5 V DC) | |
| External dimensions | Height |
| Width | |
| Depth | |
| Weight | |
Up to 4 |
6M bytes (total of all settings) |
800M bytes (total of all settings) |
Differs depending on the SD memory card used. (SD/SDHC memory card: 16G bytes maximum) |
File server capacity |
10BASE-T, 100BASE-TX, 1000BASE-T |
10 Mbps (10BASE-T), 100 Mbps (100BASE-TX), 1 Gbps (1000BASE-T) |
Base band |
Maximum 4 stages (10BASE-T)/Maximum 2 stages (100BASE-TX) |
100 m |
Auto-negotiation function (automatic recognition of communication speed/communication method) Auto-MDI/MDI-X (automatic recognition of a straight/crossing cable) |
IPv4 |
3.3 V DC |
Up to 200 mA |
SD memory card, SDHC memory card |
1 |
32 points (I/O assignment: Intelligent 32 points) |
• Acquired from a CPU module (in multiple CPU system, CPU No.1) • Time accuracy after obtaining the time is a daily variation of ±9.504 seconds |
1.0 A |
106 mm |
27.8 mm |
110 mm |
0.23 kg |