MELSEC iQ-R SeriesR60AD6-DG Specifications

Performance specifications
| Input specifications | ||
| Number of analog input points | ||
| Analog input | Current | |
| Power supply part for 2-wire transmitter | Supply voltage | |
| Maximum supply current | ||
| Short-circuit protection | ||
| Check terminals | ||
| Digital output | ||
| I/O characteristics, resolution | Input range | |
| Current input | 0...20 mA | |
| 4...20 mA | ||
| 4...20 mA (extended mode) | ||
| User range setting | ||
| Accuracy (accuracy relative to maximum value of the digital output value) | Reference accuracy | |
| Temperature coefficient | ||
| Conversion speed | ||
| Response time | ||
| Absolute maximum input | ||
| Common specifications | ||
| Isolation method | ||
| Dielectric withstand voltage | ||
| Insulation resistance | ||
| External power supply | Voltage | |
| Current | ||
| External interface | ||
| Applicable connector | ||
| Number of occupied I/O points | ||
| Internal current consumption (5 V DC) | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
6 points (6 channels) |
With 2-wire transmitter: 4...20 mA DC (input resistance 250 Ω) Without 2-wire transmitter: 0...20 mA DC (input resistance 250 Ω) |
26 ±2 V DC |
24 mA DC |
Available Limit current: 25...35 mA |
Available |
16-bit signed binary value (-32768...32767) |
Digital output value (resolution) |
0...32000 (625.0 nA) |
0...32000 (500.0 nA) |
-8000...32767 (500.0 nA) |
0...32000 (466.0 nA) |
Within ±0.1 % |
±35 ppm/˚C (0.0035 %/˚C) |
10 ms/channel |
20 ms |
-22 mA/+35 mA |
Between I/O terminals and programmable controller power supply, between analog input channels, between external power supply and analog input: Transformer |
Between I/O terminals and programmable controller power supply: 500 V AC rms for 1 minute Between analog input channels: 1000 V AC rms for 1 minute Between external power supply and analog input: 500 V AC rms for 1 minute |
Between I/O terminals and programmable controller power supply, between analog input channels, between external power supply and analog input: 500 V DC, 10 MΩ or higher |
24 V DC (+20/-15 %, ripple, spike 500 mVp-p or lower) |
0.27 A (inrush current: 5.5 A, 550 µs or lower) |
40-pin connector |
A6CON1, A6CON2, A6CON4 (sold separately) |
16 points (I/O assignment: Intelligent 16 points) |
0.36 A |
106 mm |
27.8 mm |
110 mm |
0.20 kg |