Factory Automation

MELSEC iQ-R SeriesR60ADI8-HA   Specifications

Performance specifications

Input specifications
Number of analog input points
Analog input Current
Power supply part for external devices Maximum supply current
Short-circuit protection
Digital output
I/O characteristics, resolution Input range
Current input 0...20 mA
4...20 mA
4...20 mA (extended mode)
Accuracy (accuracy relative to maximum value of the digital output value) Ambient temperature: 25±5 ゚C
Ambient temperature: 0...55 ゚C
Sampling cycle
Response time
Absolute maximum input Current
Common specifications
Isolation method
Dielectric withstand voltage
Insulation resistance
HART® modem
HART® communication function
External power supply Voltage
Current
External interface  
Number of occupied I/O points
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
 
8 points (8 channels)
0...20 mA DC (input resistance 250 Ω)
24 mA DC
Provided (limiting current: 25...40 mA)
16-bit signed binary value (-32768...32767)
Digital output value (resolution)
0...32000 (625.0 nA)
0...32000 (500.0 nA)
-8000...32000 (500.0 nA)
Within ±0.1 %
Within ±0.3 %
80 ms/8 CH
400 ms
±30 mA
 
Between I/O terminals and programmable controller power supply: Photocoupler
Between input channels: Non-isolation
Between I/O terminals and programmable controller power supply: 500 V AC rms for 1 minute
Between I/O terminals and programmable controller power supply: 500 V DC 10 MΩ or higher
FSK physical layer (multiplexed)
Protocol revision 7 supported
4 process variables supported
FDT/DTM supported
24 V DC (+20/-15 %, ripple, spike 500 mVp-p or lower)
0.22 A (inrush current: 6.2 A, 430 µs or lower)
40-point two-piece spring clamp terminal block (push-in)
16 points (I/O assignment: Intelligent 16 points)
0.17 A
106 mm (base unit mounting side: 98 mm)
27.8 mm
125 mm
0.21 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module or remote head module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次