MELSEC iQ-R SeriesR60DA16-G Specifications

Performance specifications
| Output specifications | ||
| Number of analog output points | ||
| Digital input | ||
| Analog output | Voltage | |
| Current | ||
| I/O characteristics, resolution | Output range | |
| Voltage output | 0...5 V | |
| 1...5 V | ||
| 1...5 V (extended mode) | ||
| -10...10 V | ||
| -12...12 V | ||
| User range setting 2 | ||
| User range setting 3 | ||
| Current output | 0...20 mA | |
| 4...20 mA | ||
| 4...20 mA (extended mode) | ||
| User range setting 1 | ||
| Accuracy (accuracy of the maximum analog output value) | Reference accuracy | |
| Temperature coefficient | ||
| D/A conversion speed | ||
| Output short protection | ||
| Common specifications | ||
| Isolation method | ||
| Dielectric withstand voltage | ||
| Insulation resistance | ||
| External power supply | Voltage | |
| Current | ||
| External interface | ||
| Applicable connector | ||
| Number of occupied I/O points | ||
| Internal current consumption (5 V DC) | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
16 points (16 channels) |
16-bit signed binary value (-32768...32767) |
-12...12 V DC (external load resistance 1 kΩ or more) |
0...20 mA DC (external load resistance 0...600 Ω) 0...22 mA DC (external load resistance 0...500 Ω) |
Digital input value (resolution) |
0...32000 (156.3 µV) |
0...32000 (125.0 µV) |
-8000...36000 (125.0 µV) |
-32000...32000 (312.5 µV) |
-32000...32000 (378.4 µV) |
-32000...32000 (378.4 µV) |
-32000...32000 (312.0 µV) |
0...32000 (625.0 nA) |
0...32000 (500.0 nA) |
-8000...36000 (500.0 nA) |
-32000...32000 (360.1 nA) |
Within ±0.1 % |
±50 ppm/˚C (0.005 %/˚C) |
1 ms/channel |
Protected |
Between I/O terminals and programmable controller power supply, between analog output channels, between external power supply and analog output channels: Transformer |
Between I/O terminals and programmable controller power supply: 500 V AC rms for 1 minute Between analog output channels: 1000 V AC rms for 1 minute Between external power supply and analog output channels: 500 V AC rms for 1 minute |
Between I/O terminals and programmable controller power supply, between analog output channels, between external power supply and analog output channels: 500 V DC, 10 MΩ or higher |
24 V DC (+20/-15 %, ripple, spike 500 mVp-p or lower) |
0.70 A (inrush current: 5.0 A, 810 µs or lower) |
40-pin connector × 2 |
A6CON1, A6CON2, A6CON4 (sold separately) |
48 points, 2 slots (I/O assignment: Empty 16 points + Intelligent 32 points) |
0.25 A |
106 mm (base unit mounting side: 98 mm) |
56 mm |
110 mm |
0.32 kg |